| Author | beginning argument ( Replies received: 2 ) |
| senthilnathans |
Posted 10-04-2008 at 15:42   |

Registered on : 04-07-2008
Messages : 3
OFF-Line
|
Hi,
I am using STR912FAW44 and I have set the Peripheral clock as 96 Mhz.
Internal CAN has to communicate with the other CAN node at a speed
of 100 kbps.
I need the BTR register values for the above said configuration. Can anyone help me!!!!
|
|
|
Profile
Quote
|
| martin.davey |
Posted 16-05-2008 at 00:17   |

Registered on : 01-02-2008
Messages : 7
OFF-Line
|
Havent tested this yet, but these are the values I am using..
CAN_SetTiming(13, 2, 1, 30);
BR's,
Martin.
|
|
|
Profile
Quote
|
| elai |
Posted 17-07-2008 at 23:38   |

Registered on : 11-09-2006
From Canada
Messages : 7
OFF-Line
|
I need a CAN baudrate of 125Kbps @ PCLK of 48MHz ...
How do you come up with these Bit Timing parameters?
|
|
|
Profile
Quote
|