Welcome to the STM8S forum
Company  
ST Home | Microcontrollers

Index  »  STM8S  »  Welcome to the STM8S forum
     
   Welcome to the STM8S forum
 Moderated by :   »  laubey  -  Setler  -  ziunn

Author
beginning argument    ( No reply )
STOne-32   Posted 17-06-2008 at 15:05   



Registered on :
05-29-2007

From STMicroelectronics

Messages : 312

 OFF-Line

Dear all,

Welcome to our recently 8-bit STM8S Family & Welcome to discussions on The New “STM8S” microcontroller family from STMicroelectronics.

Built around an advanced 8-bit core version combined with a 3-stage pipeline, This ranks the STM8S microcontroller in the top position for performance. The true embedded EEPROM and the calibrated RC oscillator bring a significant cost effectiveness to the majority of applications. An easy-to-use and intuitive development environment contributes to improving time to market.

STM8S family is available in two fully compatible lines: the Performance line and the Access line, which has all essential peripherals, but with reduced cost by removing extra features in 4- to 32-Kbyte program memory

Don't forget to register and login before you start a thread or reply to a message.

STOne-32 , STM8S Moderator cousin







Attachments : symply_smater_picture.gif   
 Profile   www   Quote  
On Top

Search in the forums
 
Jump To