Strange Problem with StarterKit ST7
Company  
ST Home | Microcontrollers

Index  »  Motor Control  »  Strange Problem with StarterKit ST7
     
   Strange Problem with StarterKit ST7
 Moderated by :   »  tanio  -  arnaudus  -  payet

Author
beginning argument    ( Replies received: 5 )
thomas_dold   Posted 17-06-2008 at 15:19   



Registered on :
01-10-2008

Messages : 4

 OFF-Line

Hello,

I've bought the StarterKit ST7 für driving Brushless DC Motors. Now I've the problem that the sensormode don't work correctly. In the controlpanel the RPM aren't displayed anymore. Also the regulation doesn't work.
The sensorlessmode works fine. Also I've controlled the signal of the halls. Nothing is wrong with them.

Do you have any idea?
THANKS

Best Regards

Thomas Dold



 Profile   Quote  
tanio   Posted 17-06-2008 at 15:52   





Registered on :
10-01-2002

Messages : 164

 OFF-Line

Hi,

switching from sensorless to sensored mode, three jumpers (w14, w15, w16) must be configured in such a way the MCU is able to read the hall signals (not necessary in sensorless mode).

Did you perform these settings?

If not, please, refer to User Manual on page 94 for all other jumpers configuration.

Regards,
Tanio



 Profile   Quote  
thomas_dold   Posted 17-06-2008 at 16:18   



Registered on :
01-10-2008

Messages : 4

 OFF-Line

Dear Tanio,
thank you for your fast reply.
Yes all jumpersettings are correct. Finally the motor drives. But the regulation and the display of the RPM don't work.

Thomas



 Profile   Quote  
tanio   Posted 17-06-2008 at 17:01   





Registered on :
10-01-2002

Messages : 164

 OFF-Line

Hi,

have you a scope for checking signal integrity from hall sensor outputs? that is, 3 signals phase shifted by 60 (or 120, I do not remember) degrees...

Tanio



 Profile   Quote  
thomas_dold   Posted 18-06-2008 at 09:54   



Registered on :
01-10-2008

Messages : 4

 OFF-Line

Hi Tanio,

yes i've checked the signal of the halls. They are alright!


Thomas



 Profile   Quote  
tanio   Posted 19-06-2008 at 16:40   





Registered on :
10-01-2002

Messages : 164

 OFF-Line

Hi Thomas,

when sensors are used, it is important connecting the motor phases in the right order. With reference to figure 2.2 on page 23 of User Manual, please, verify the motor wires on connector 7 are connected in the right order as specified in the attached figure (C-red, A-yellow,B-black).

Of course, these conditions apply with the preloaded firmware distributed with the kit.

Hoping it works,
Tanio




Attachments : ST7MC.bmp   
 Profile   Quote  
On Top

Search in the forums
 
Jump To