voltage levels of rd,wr,db0-7 on 5v 3433 |
|
|
| Author | beginning argument ( Replies received: 1 ) |
| brigg |
Posted 06-11-2008 at 01:22   |

Registered on : 08-04-2009
Messages : 1
OFF-Line
|
I can not find anywhere that will tell me what the voltage levels of the data buss ale wr and rd signal in a 5 volt system
Can anyone help me
|
|
|
Profile
Quote
|
| tim7 |
Posted 25-11-2008 at 13:18   |

Registered on : 11-25-2009
Messages : 2
OFF-Line
|
These are MCU signals. The MCU is 3.3V on all models, it is only the PSD that can be 5V. Therefore these are 3.3V levels, ie 0.6V - 2.4V.
|
|
|
Profile
Quote
|
|
|
|