Company  
ST Home | Microcontrollers | ST7 | ST7226x

ST7 - 8-bit Microcontrollers - ST7226x

The ST72F26x series are ideal for consumer applications requiring single voltage 8kBytes of flash with 28 pins package. The variety of the communication peripheral is making the device suitable to adopt many protocols supported by I²C, UART or SPI.
Combining the single voltage Flash to make the device upgradeable through any port, with a 10bit A/D and two 16bit timers are giving to the product an ability to autonomously handle complex automatism and reach the expectation of up-to-date applications
Offered in standard package (DIL or S028), as well as very small BGAs (6x6) it will allow engineers to better select the product according to their constraints of manufacturing or space.
Features
28 pins device
From 4k to 8K Flash and ROM memory
22 multifunction I/Os with 8 high sink capability
SCI, SPI and I²C
10 bit ADC, 2x 16bit timers with IC/OC, PWM
Hardware or software interruptions, nested or concurrent interrupt priority and level management
Tiny BGA package
2.7V to 5.5V power supply

Key Benefits
Price competitive 8-bit microcontroller with Single voltage Flash memory technology for in application programming or ROM for cost saving
A configurable low-voltage detector, is eliminating need for external power-on and brown-out management circuits together with an Auxiliary Voltage detector to store register and context prior to Reset
Read-out protection against software piracy or write protection fo error prevention
A Fast A/D converter (3.5µs to 28us conversion time @ 8MHz FCPU) ,two 16 bit flexible timers for PWM generation, output compare and input capture
Full set of development tools including free ANSI C compilers On-chip debug module offering users a low-cost debugging tool
Easy hands-on with a straight forward architecture, a linear memory (no paging) and numerous examples.


Additional Related Information
ST72260G1 ST72262G2
ST72262G1 ST72264G2
ST72264G1  
   

Product Selector

ST7
   
Applications
Communication
Accessories

Computers and Peripherals
Input/output devices

Consumer
Audio
Set top boxes

Industrial
Lighting

   

Tools

For fast and easy development, ST offers a wide range of state-of-the-art development tools including: Starter kits Real-time, in-circuit debugging kits Mid-range to high-end emulators (DVP and EMU series) Programmers IDEs, C compilers (including free versions)
ST7 8-bit Microcontroller Tools Overview