Company  
ST Home | Microcontrollers | ST7 | ST7232x

ST7 - 8-bit Microcontrollers - ST7232x

ST7232x: Cost-effective 8-bit microcontrollers for easy and robust development. ST7232x series general purpose microcontrollers are ideal for applications requiring medium to large memory capacities with various pin-count packages in Flash and ROM versions.
They offer a wide range of benefits including:
• Robustness: products meet the most stringent automotive and industrial standards
• Portability: pin-out and peripheral compatibilty within the entire family
• Ease: large selection of development tools and technical material for easy development
Key Features Key Benefits
High-density Flash program memory
ROM program memory
Fast programming and robust data retention
Cost-effectiveness and fast ramp-up for high volume
Various serial interfaces: SPI, SCI (UART), CAN and I2C Low-cost hardware interface for multiple serial communication lines
Two 16-bit timers with PWM and multiple inputs/outputs
Main 8-bit clock controller with beep function
Configurable watchdog timer
8-bit PWM auto-reload timer
Multiple cost effective timers to ease application development
10-bit ADC with 8 to 16 inputs, 7.5µs conversion time Fast and accurate conversions
Broad range of packages (32-pin 7x7 up to 80-pin 14x14) Scalable and portable solutions for various applications
Four power saving modes Suitable for 5 and 3V power-critical applications
Integrated reset circuit with user-settable low-voltage detector External components saved for robust applications
   

Product Selector

ST7
   
Applications
Communication
Corded terminals

Consumer
Home appliances control
Small appliance applications
Set top boxes

Computers and Peripherals
Input/output devices
Mobiles
Power supplies
Printers

Industrial
HVAC
Home appliances control (White/small appliances)
Home automation
Medical
Metering Applications
Point of Sales Applications
Motor control
Power supply applications
Power management applications

       

Tools

For fast and easy development, ST offers a wide range of state-of-the-art development tools including: Starter kits Real-time, in-circuit debugging kits Mid-range to high-end emulators (DVP and EMU series) Programmers IDEs, C compilers (including free versions)
ST7 8-bit Microcontroller Tools Overview
   
Brochures and Product Guides
ST7232x: Cost-effective 8-bit microcontrollers for easy and robust development (Brochure, PDF)