| Qualified with the highest standard for Automotive and industrial applications Robust design makes ST7236x family suitable for EMC-critical environments that are the Appliance, Industrial or Automotive applications, as well as Portable and battery powered devices benefiting from the Auto-Wake-up feature to increase the battery lifetime.
Better program flow control, with the Window watchdog to set starts and stop. Pin for Pin compatible family to ease re-use and platform definition.
Features
 |
ST7 Industry Standard CISC Accumulator based Core with rich interrupt management |
 |
Robust linear addressing High density FLASH or ROM |
 |
LINSCI™ slave |
 |
LINSCI™ master |
 |
Five power saving modes, including Auto-Wake-up |
 |
Small and cost-effective device with 2 SCIs (UARTs) |
 |
Window watchdog |
 |
One 16-bit timers with PWM & multiple inputs / outputs |
 |
Main 8-bit clock controller with Beep |
 |
Two 8-bit timers with PWM and Auto-Reload feature |
 |
10-bit ADC with 8 to 16 inputs, 7.5µs conversion time |
 |
Broad range of packages (32-pin 7x7 up to 64-pin 10x10) |
 |
Five power saving modes, including Auto-Wake-up |
 |
Integrated reset circuit with user-settable low-voltage detector |
Key Benefits
 |
LIN communication with reduced CPU load compared to a UART-based solution |
 |
Built-in LIN break frame support |
 |
Low-cost interface for multiple serial communication lines |
 |
Scalable solution for various applications |
 |
Very low power consumption in standby mode with cyclical wakeup (<50μA typical) |
 |
Enhanced robustness compared with a standard watchdog |
 |
Fast learning curve, and robust architecture combined with an Accurate control of priorities |
 |
Fast programming and robust data retention up to 40years @ 85°C |
 |
Very cost effective and fast ramp-up for high volume |
 |
Multiple Hardware interface for serial communication networks |
 |
Measurement and control facilitated with suitable fast A/D converter and Multipurpose timers |
 |
Scalable and portable solutions for various applications |
 |
Robust design against EMC or current injection |
Additional Related Information
Tools |
For fast and easy development, ST offers a wide range of state-of-the-art development tools including: Starter kits Real-time, in-circuit debugging kits Mid-range to high-end emulators (DVP and EMU series) Programmers IDEs, C compilers (including free versions)
ST7 8-bit Microcontroller Tools Overview |
|