Olimex provide a growing range of low-cost
evaluation boards that come complete with application samples
for many device peripherals for STM32, STR9 and STR7 ARM core-based
microcontrollers. Olimex boards include:
-
Evaluation boards – with target
microcontroller and a wide range of hardware features for
peripheral evaluation
-
Header boards – featuring the
target microcontoller, some peripheral evaluation features
and headers for access to device I/Os
To help users get started, Olimex provides free sample code
that includes C sources and executables for implementing many
peripherals (Ethernet, USB, UART, ADC, ...) and for working
with other evaluation board features (LEDs, Buttons, SD/MMC
connector, ...). Examples have been built using IAR Embedded
Workshop for ARM (EWARM) and include the complete EWARM project
files used for their development.
Note: A free trial version of Embedded Workbench for
ARM is available from IAR
|
|
Evaluation boards from Olimex include:
| Evaluation
Board |
Microcontroller
|
Board
type |
Description |
| STM32-H103 |
STM32F10x |
Header board |
Features STM32F103RB, USB connector, status
LEDs, Reset button, two 26-pin headers for access to device
I/Os |
| STM32-P103 |
STM32F10x |
General evaluation board |
Features STM32F103RB, 128x128 pixel, 12-bit
color TFT LCD with backlight and Ethernet, USB, CAN and
SD/MMC connectors, IrDA transceiver and ADC with potentiometer |
| STM32-103STK |
STM32F10x |
General evaluation board |
Features STM32F103RB, 128x128 pixel, 12-bit
color TFT LCD with backlight and Ethernet, USB, CAN and
SD/MMC connectors, IrDA transceiver and ADC with potentiometer |
| STR-E912 |
STR91xF |
General evaluation board |
Features STR912FW4, 128x128 pixel, 12-bit
color TFT LCD with backlight and Ethernet, USB, CAN and
SD/MMC connectors, IrDA transceiver and ADC with potentiometer |
| STR-750-STK |
STR75xF |
General evaluation board |
Features STR750F, 128x128 pixel Nokia 6610
TFT 12-bit color LCD, USB, RS232, four opto-isolated inputs,
two 10A/250V AC relays and one 10-pin extension connector |
| STR-730-STK |
STR73xF |
General evaluation board |
Features STR730F, 2x16 LCD, CAN, RS232,
4 opto-isolated inputs, Motor PWM connector, two 10A/250V
AC relays and 2 10-pin extension connectors |
| STR-P712 |
STR712F |
General evaluation board |
Features STR712FR2, CAN and SPI connectors
and ADC with potentiometer |
| STR-H711 |
STR711F |
Header board |
Features STR711F, USB connector, status
LEDs, reset button, two 20-pin headers for access to device
I/Os |
| STR-P711 |
STR711F |
General evaluation board |
Features STR711FR2, USB, SPI, I2C and SD/MMC
connectors, and ADC with potentiometer |
|
|
|
|
| |
Ordering Information |
|
For ordering information, contact
Olimex or
one of their distributors.
|
| |
| |
| Brochures and Product Guides |
8,
16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF) |
| |
| |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2006-02-23 (75822 reads) [ Go Back ] |