| STR7 (ARM) - Microcontroller 32 Bits - CURRENT PRODUCTS |
|
Generic Part Number
|
Program Memory Type
|
Prog.
(Bytes)
|
RAM
(Bytes)
|
Data
E2PROM
(Bytes)
|
A/D
Inputs
|
Timer Functions
|
Serial
Interface
|
LVD
levels
|
I/Os (High
Current 2))
|
Packages
|
Supply Voltage
|
Special Features
|
|
Flash
|
OTP
|
FAST
ROM1)
|
ROM
|
EPROM
|
16-Bit
(IC/OC/PWM)
|
8-Bit
(IC/OC/PWM)
|
Others
|
|
STR7: 32-bit ARM7™ RISC CPU microcontrollers
|
|
100 Pins |
STR731FV0
|
|
|
|
|
|
|
64K
|
16384 |
|
12x10-bit |
15x16-bit (12/12/12) |
|
WDG, RTC |
3xSPI/2xI²C/4xUART/3xCAN |
|
72(0) |
TQFP 100 14x14x1.4 1 |
4.5 to 5.5V |
16xDMA channels, on-chip RC oscillator |
|
STR736FV0
|
|
|
|
|
|
|
64K
|
16384 |
|
12x10-bit |
15x16-bit (12/12/12) |
|
WDG, RTC |
3xSPI/2xI²C/4xUART |
|
72(0) |
TQFP 100 14x14x1.4 1 |
4.5 to 5.5V |
16xDMA channels, on-chip RC oscillator |
|
STR750FV0
|
|
|
|
|
|
|
64+16K
|
16384 |
|
16x10-bit |
5x16-bit (6/6/12) |
|
WDG, RTC |
2xSSP/I²C/3xHS-UART/CAN/USB |
|
72(9) |
TQFP 100 14x14x1.4 1 |
3 to 5.5V |
4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB) |
|
STR755FV0
|
|
|
|
|
|
|
64+16K
|
16384 |
|
16x10-bit |
5x16-bit (6/6/12) |
|
WDG, RTC |
2xSSP/I²C/3xHS-UART |
|
72(9) |
TQFP 100 14x14x1.4 1 |
3 to 5.5V |
4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB) |
|
STR731FV1
|
|
|
|
|
|
|
128K
|
16384 |
|
12x10-bit |
15x16-bit (12/12/12) |
|
WDG, RTC |
3xSPI/2xI²C/4xUART/3xCAN |
|
72(0) |
TQFP 100 14x14x1.4 1 |
4.5 to 5.5V |
16xDMA channels, on-chip RC oscillator |
|
STR736FV1
|
|
|
|
|
|
|
128K
|
16384 |
|
12x10-bit |
15x16-bit (12/12/12) |
|
WDG, RTC |
3xSPI/2xI²C/4xUART |
|
72(0) |
TQFP 100 14x14x1.4 1 |
4.5 to 5.5V |
16xDMA channels, on-chip RC oscillator |
|
STR750FV1
|
|
|
|
|
|
|
128+16K
|
16384 |
|
16x10-bit |
5x16-bit (6/6/12) |
|
WDG, RTC |
2xSSP/I²C/3xHS-UART/CAN/USB |
|
72(9) |
TQFP 100 14x14x1.4 1 |
3 to 5.5V |
4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB) |
|
STR755FV1
|
|
|
|
|
|
|
128+16K
|
16384 |
|
16x10-bit |
5x16-bit (6/6/12) |
|
WDG, RTC |
2xSSP/I²C/3xHS-UART |
|
72(9) |
TQFP 100 14x14x1.4 1 |
3 to 5.5V |
4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB) |
|
STR731FV2
|
|
|
|
|
|
|
256K
|
16384 |
|
12x10-bit |
15x16-bit (12/12/12) |
|
WDG, RTC |
3xSPI/2xI²C/4xUART/3xCAN |
|
72(0) |
TQFP 100 14x14x1.4 1 |
4.5 to 5.5V |
16xDMA channels, on-chip RC oscillator |
|
STR736FV2
|
|
|
|
|
|
|
256K
|
16384 |
|
12x10-bit |
15x16-bit (12/12/12) |
|
WDG, RTC |
3xSPI/2xI²C/4xUART |
|
72(0) |
TQFP 100 14x14x1.4 1 |
4.5 to 5.5V |
16xDMA channels, on-chip RC oscillator |
|
STR750FV2
|
|
|
|
|
|
|
256+16K
|
16384 |
|
16x10-bit |
5x16-bit (6/6/12) |
|
WDG, RTC |
2xSSP/I²C/3xHS-UART/CAN/USB |
|
72(9) |
LFBGA 10x10x1.7 100 F10x10 0.8/TQFP 100 14x14x1.4 1 |
3 to 5.5V |
4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB) |
|
STR755FV2
|
|
|
|
|
|
|
256+16K
|
16384 |
|
16x10-bit |
5x16-bit (6/6/12) |
|
WDG, RTC |
2xSSP/I²C/3xHS-UART/CAN/USB |
|
72(9) |
LFBGA 10x10x1.7 100 F10x10 0.8/TQFP 100 14x14x1.4 1 |
3 to 5.5V |
4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB) |
|
144 Pins |
STR710RZ
|
|
|
|
|
|
|
|
65536 |
|
4x12-bit |
4x16-bit (5/5/3) |
|
WDG, RTC |
2xSPI/2xI²C/4xUART/HDLC/SC/CAN/USB |
|
48(8) |
LFBGA 10x10x1.7 144 F12x12 0.8/LQFP 144 20X20X1.4 2 |
3 to 3.6V |
EMI |
|
STR710FZ1
|
|
|
|
|
|
|
128+16K
|
32768 |
|
4x12-bit |
4x16-bit (5/5/3) |
|
WDG, RTC |
2xSPI/2xI²C/4xUART/HDLC/SC/CAN/USB |
|
48(8) |
LFBGA 10x10x1.7 144 F12x12 0.8/LQFP 144 20X20X1.4 2 |
3 to 3.6V |
EMI, 16K data flash |
|
STR730FZ1
|
|
|
|
|
|
|
128K
|
16384 |
|
16x10-bit |
19x16-bit (20/20/16) |
|
WDG, RTC |
3xSPI/2xI²C/4xUART/3xCAN |
|
112(0) |
LFBGA 10x10x1.7 144 F12x12 0.8/LQFP 144 20X20X1.4 2 |
4.5 to 5.5V |
16xDMA channels, on-chip RC oscillator |
|
STR735FZ1
|
|
|
|
|
|
|
128K
|
16384 |
|
16x10-bit |
19x16-bit (20/20/16) |
|
WDG, RTC |
3xSPI/2xI²C/4xUART |
|
112(0) |
LFBGA 10x10x1.7 144 F12x12 0.8/LQFP 144 20X20X1.4 2 |
4.5 to 5.5V |
16xDMA channels, on-chip RC oscillator |
|
STR710FZ2
|
|
|
|
|
|
|
256+16K
|
65536 |
|
4x12-bit |
4x16-bit (5/5/3) |
|
WDG, RTC |
2xSPI/2xI²C/4xUART/HDLC/SC/CAN/USB |
|
48(8) |
LFBGA 10x10x1.7 144 F12x12 0.8/LQFP 144 20X20X1.4 2 |
3 to 3.6V |
EMI, 16K data flash |
|
STR730FZ2
|
|
|
|
|
|
|
256K
|
16384 |
|
16x10-bit |
19x16-bit (20/20/16) |
|
WDG, RTC |
3xSPI/2xI²C/4xUART/3xCAN |
|
112(0) |
LFBGA 10x10x1.7 144 F12x12 0.8/LQFP 144 20X20X1.4 2 |
4.5 to 5.5V |
16xDMA channels, on-chip RC oscillator |
|
STR735FZ2
|
|
|
|
|
|
|
256K
|
16384 |
|
16x10-bit |
19x16-bit (20/20/16) |
|
WDG, RTC |
3xSPI/2xI²C/4xUART |
|
112(0) |
LFBGA 10x10x1.7 144 F12x12 0.8/LQFP 144 20X20X1.4 2 |
4.5 to 5.5V |
16xDMA channels, on-chip RC oscillator |
|
64 Pins |
STR711FR0
|
|
|
|
|
|
|
64+16K
|
16384 |
|
4x12-bit |
4x16-bit (5/5/3) |
|
WDG, RTC |
2xSPI/2xI²C/4xUART/HDLC/SC/USB |
|
30(0) |
LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 |
3 to 3.6V |
16K data flash |
|
STR712FR0
|
|
|
|
|
|
|
64+16K
|
16384 |
|
4x12-bit |
4x16-bit (5/5/3) |
|
WDG, RTC |
2xSPI/2xI²C/4xUART/HDLC/SC/CAN |
|
32(0) |
LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 |
3 to 3.6V |
16K data flash |
|
STR715FR0
|
|
|
|
|
|
|
64+16K
|
16384 |
|
4x12-bit |
4x16-bit (5/5/3) |
|
WDG, RTC |
2xSPI/2xI²C/4xUART/HDLC/SC |
|
32(0) |
LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 |
3 to 3.6V |
16K data flash |
|
STR751FR0
|
|
|
|
|
|
|
64+16K
|
16384 |
|
11x10-bit |
5x16-bit (5/5/11) |
|
WDG, RTC |
2xSSP/I²C/3xHS-UART/USB |
|
38(7) |
TQFP 64 10x10x1.4 1 |
3 to 3.6V |
4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM |
|
STR752FR0
|
|
|
|
|
|
|
64+16K
|
16384 |
|
11x10-bit |
5x16-bit (5/5/11) |
|
WDG, RTC |
2xSSP/I²C/3xHS-UART/CAN |
|
38(7) |
TQFP 64 10x10x1.4 1 |
3 to 5.5V |
4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB) |
|
STR755FR0
|
|
|
|
|
|
|
64+16K
|
16384 |
|
11x10-bit |
5x16-bit (5/5/11) |
|
WDG, RTC |
2xSSP/I²C/3xHS-UART |
|
38(7) |
TQFP 64 10x10x1.4 1 |
3 to 5.5V |
4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB) |
|
STR711FR1
|
|
|
|
|
|
|
128+16K
|
32768 |
|
4x12-bit |
4x16-bit (5/5/3) |
|
WDG, RTC |
2xSPI/2xI²C/4xUART/HDLC/SC/USB |
|
30(0) |
LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 |
3 to 3.6V |
16K data flash |
|
STR712FR1
|
|
|
|
|
|
|
128+16K
|
32768 |
|
4x12-bit |
4x16-bit (5/5/3) |
|
WDG, RTC |
2xSPI/2xI²C/4xUART/HDLC/SC/CAN |
|
32(0) |
LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 |
3 to 3.6V |
16K data flash |
|
STR751FR1
|
|
|
|
|
|
|
128+16K
|
16384 |
|
11x10-bit |
5x16-bit (5/5/11) |
|
WDG, RTC |
2xSSP/I²C/3xHS-UART/USB |
|
38(7) |
TQFP 64 10x10x1.4 1 |
3 to 3.6V |
4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM |
|
STR752FR1
|
|
|
|
|
|
|
128+16K
|
16384 |
|
11x10-bit |
5x16-bit (5/5/11) |
|
WDG, RTC |
2xSSP/I²C/3xHS-UART/CAN |
|
38(7) |
TQFP 64 10x10x1.4 1 |
3 to 5.5V |
4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB) |
|
STR755FR1
|
|
|
|
|
|
|
128+16K
|
16384 |
|
11x10-bit |
5x16-bit (5/5/11) |
|
WDG, RTC |
2xSSP/I²C/3xHS-UART |
|
38(7) |
TQFP 64 10x10x1.4 1 |
3 to 5.5V |
4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB) |
|
STR711FR2
|
|
|
|
|
|
|
256+16K
|
65536 |
|
4x12-bit |
4x16-bit (5/5/3) |
|
WDG, RTC |
2xSPI/2xI²C/4xUART/HDLC/SC/USB |
|
30(0) |
LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 |
3 to 3.6V |
16K data flash |
|
STR712FR2
|
|
|
|
|
|
|
256+16K
|
65536 |
|
4x12-bit |
4x16-bit (5/5/3) |
|
WDG, RTC |
2xSPI/2xI²C/4xUART/HDLC/SC/CAN |
|
32(0) |
LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 |
3 to 3.6V |
16K data flash |
|
STR751FR2
|
|
|
|
|
|
|
256+16K
|
16384 |
|
11x10-bit |
5x16-bit (6/6/12) |
|
WDG, RTC |
2xSSP/I²C/2xHS-UART/USB |
|
38(7) |
LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 |
3 to 3.6V |
4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM |
|
STR752FR2
|
|
|
|
|
|
|
256+16K
|
16384 |
|
11x10-bit |
5x16-bit (6/6/12) |
|
WDG, RTC |
2xSSP/I²C/2xHS-UART/CAN |
|
38(7) |
LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 |
3 to 5.5V |
4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB) |
|
STR755FR2
|
|
|
|
|
|
|
256+16K
|
16384 |
|
11x10-bit |
5x16-bit (6/6/12) |
|
WDG, RTC |
2xSSP/I²C/2xHS-UART |
|
38(7) |
LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 |
3 to 5.5V |
4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB) |
|
|
| Abbreviations |
Packages |
Notes |
| ADC |
: |
Analog-to-digital converter |
|
MFT |
: |
Multifunction timer |
|
DIP |
: |
Dual In Line |
|

|
Under development |
| ART |
: |
Auto-reload timer |
|
NMI |
: |
Non-maskable interrupt |
|
LCC |
: |
Leaded chip carrier |
|
3. |
Audio square wave generator |
| ATAPI |
: |
AT attachment packet interface |
|
OSG |
: |
Oscillator safeguard |
|
SDIP |
: |
Shrink dual in line package |
|
5. |
Number of high current pins included in the number
of I/O pins |
| AWU |
: |
Auto wakeup from HALT |
|
PCA |
: |
Programmable counter array |
|
PQFP |
: |
Plastic quad flat package |
|
|
| BLPD |
: |
Byte level protocol decoder |
|
PDR |
: |
Power down reset |
|
SO |
: |
Small outline |
|
| BOD |
: |
Brown-out detector |
|
PHW |
: |
Programmable halt wakeup |
|
LQFP |
: |
Low profile quad flat package |
|
| CAN |
: |
Controller area network |
|
PEC |
: |
Peripheral event controller |
|
PBGA |
: |
Plastic ball grid array |
|
| CAPCOM |
: |
Capture compare |
|
PLD |
: |
Programmable logic device |
|
DFN |
: |
Dual flat no-lead |
|
| CSS |
: |
Clock security system |
|
PLL |
: |
Phase locked loop |
|
QFN |
: |
Quad flat no-lead |
|
| DALI |
: |
Digital addressable lighting interface |
|
POR |
: |
Power-on reset |
|
|
| DDC |
|
Data display channel |
|
PVD |
: |
Programmable voltage detector |
|
| DiSEqC |
: |
Digital satellite equipment control |
|
PVR |
|
Programmable voltage regulator |
|
| DMA |
: |
Direct Memory Access |
|
PWM |
: |
Pulse width modulation |
|
| DSC |
: |
Dual supply control |
|
ROP |
: |
Readout protection |
|
| DTC |
: |
Data transfer coprocessor |
|
RTC |
: |
Real-time clock timer |
|
| EMI |
: |
External memory interface |
|
SC |
: |
Smartcard |
|
| HDLC |
: |
High-level data link control |
|
SCI |
: |
Serial communication interface |
|
| IAP |
: |
In-application programming |
|
SCR |
: |
Smartcard reader |
|
| IC/OC |
: |
Input capture/output compare |
|
SMI |
: |
Serial memory interface |
|
| ICP |
: |
In-circuit programming |
|
SPI |
: |
Serial peripheral interface |
|
| IR |
: |
Infrared |
|
SSC |
: |
Single-cycle switching support |
|
| IrDA |
: |
Infrared data association |
|
SSP |
: |
Synchronous serial port |
|
| ISP |
: |
In-situ programming |
|
TBU |
: |
Time base unit |
|
| I2C |
: |
Inter-integrated circuit |
|
TLI |
: |
Top level interrupt |
|
| LCD |
: |
Liquid crystal display |
|
UART |
: |
Universal asynchronous receiver transmitter |
|
| LIN |
: |
Local interconnect network |
|
USART |
: |
Universal synchr./asynchr. receiver transmitter |
|
| LVD |
: |
Low voltage detection |
|
USB |
: |
Universal serial bus |
|
| MAC |
: |
Multiply accumulator |
|
WDG |
: |
Watchdog timer |
|
| MC |
: |
Motor control |
|
WWDG |
: |
Window watchdog timer |
|
|
 |
|