| ST10 - Microcontroller 16 bits - CURRENT PRODUCTS |
|
Generic Part Number
|
Program Memory Type
|
Prog.
(Bytes)
|
RAM
(Bytes)
|
Data
E2PROM
(Bytes)
|
A/D
Inputs
|
Timer Functions
|
Serial
Interface
|
LVD
levels
|
I/Os (High
Current 2))
|
Packages
|
Supply Voltage
|
Special Features
|
|
Flash
|
OTP
|
FAST
ROM1)
|
ROM
|
EPROM
|
16-Bit
(IC/OC/PWM)
|
8-Bit
(IC/OC/PWM)
|
Others
|
|
ST10: 16-bit fast core with advanced interrupt management (up to 10 Mbytes address space)
|
|
100 Pins |
ST10R172L
|
|
|
|
|
|
|
|
1024 |
|
|
5x16-bit |
|
WDG |
USART/SSP |
|
77 |
TQFP 100 14x14x1.4 1 |
3.3 to 3.3V |
50MHz, ROMless, PEC, PWM, EMI |
|
ST10R272L
|
|
|
|
|
|
|
|
1024 |
|
|
5x16-bit |
|
WDG |
USART/SSP |
|
77 |
TQFP 100 14x14x1.4 1 |
3.3 to 3.3V |
50MHz, ROMless, PEC, PWM, MAC, EMI |
|
144 Pins |
ST10R167-Q
|
|
|
|
|
|
|
|
4096 |
|
16x10-bit |
5x16-bit |
|
WDG |
USART/SSC/CAN |
|
111 |
PQFP 144 28x28x3.5 F |
4.5 to 5.5V |
25MHz, ROMless, PEC, PWM, CAPCOM, EMI |
|
ST10F269Z1
|
|
|
|
|
|
|
128K
|
12288 |
|
16x10-bit |
5x16-bit |
|
WDG |
USART/SSC/2xCANs |
|
111 |
PQFP 144 28x28x3.5 F |
4.5 to 5.5V |
40MHz, PEC, CAN, PWM, CAPCOM, MAC |
|
ST10F271Z1
|
|
|
|
|
|
|
128K
|
12288 |
|
24x10-bit |
5x16-bit |
|
WDG, RTC |
I2C/2xUART/2xSSC/2xCAN |
|
111 |
PQFP 144 28x28x3.5 F |
|
40MHz, PEC, CAN, PWM, CAPCOM, MAC |
|
ST10F269Z2
|
|
|
|
|
|
|
256K
|
12288 |
|
16x10-bit |
5x16-bit |
|
WDG |
USART/SSC/2xCANs |
|
111 |
LQFP 144 20X20X1.4 2/PQFP 144 28x28x3.5 F |
4.5 to 5.5V |
40MHz, PEC, CAN, PWM, CAPCOM, MAC |
|
ST10F272Z2
|
|
|
|
|
|
|
256K
|
20480 |
|
24x10-bit |
5x16-bit |
|
WDG, RTC |
UART/SSC/2xCAN |
|
111 |
LQFP 144 20X20X1.4 2/PQFP 144 28x28x3.5 F |
|
64MHz, PEC, CAN, PWM, CAPCOM, MAC |
|
ST10F273Z4
|
|
|
|
|
|
|
512K
|
36864 |
|
24x10-bit |
5x16-bit |
|
WDG, RTC |
I²C/2xUART/2xSSC/2xCAN |
|
111 |
LQFP 144 20X20X1.4 2/PQFP 144 28x28x3.5 F |
4.5 to 5.5V |
64MHz, PEC, PWM, CAPCOM, MAC,EMI |
|
ST10F276Z5
|
|
|
|
|
|
|
832K
|
69632 |
|
24x10-bit |
5x16-bit |
|
WDG, RTC |
I²C/2xUART/2xSSC/2xCAN |
|
111 |
LQFP 144 20X20X1.4 2/PQFP 144 28x28x3.5 F |
4.5 to 5.5V |
64MHz, PEC, PWM, CAPCOM, MAC,EMI |
|
|
| Abbreviations |
Packages |
Notes |
| ADC |
: |
Analog-to-digital converter |
|
MFT |
: |
Multifunction timer |
|
DIP |
: |
Dual In Line |
|

|
Under development |
| ART |
: |
Auto-reload timer |
|
NMI |
: |
Non-maskable interrupt |
|
LCC |
: |
Leaded chip carrier |
|
3. |
Audio square wave generator |
| ATAPI |
: |
AT attachment packet interface |
|
OSG |
: |
Oscillator safeguard |
|
SDIP |
: |
Shrink dual in line package |
|
5. |
Number of high current pins included in the number
of I/O pins |
| AWU |
: |
Auto wakeup from HALT |
|
PCA |
: |
Programmable counter array |
|
PQFP |
: |
Plastic quad flat package |
|
|
| BLPD |
: |
Byte level protocol decoder |
|
PDR |
: |
Power down reset |
|
SO |
: |
Small outline |
|
| BOD |
: |
Brown-out detector |
|
PHW |
: |
Programmable halt wakeup |
|
LQFP |
: |
Low profile quad flat package |
|
| CAN |
: |
Controller area network |
|
PEC |
: |
Peripheral event controller |
|
PBGA |
: |
Plastic ball grid array |
|
| CAPCOM |
: |
Capture compare |
|
PLD |
: |
Programmable logic device |
|
DFN |
: |
Dual flat no-lead |
|
| CSS |
: |
Clock security system |
|
PLL |
: |
Phase locked loop |
|
QFN |
: |
Quad flat no-lead |
|
| DALI |
: |
Digital addressable lighting interface |
|
POR |
: |
Power-on reset |
|
|
| DDC |
|
Data display channel |
|
PVD |
: |
Programmable voltage detector |
|
| DiSEqC |
: |
Digital satellite equipment control |
|
PVR |
|
Programmable voltage regulator |
|
| DMA |
: |
Direct Memory Access |
|
PWM |
: |
Pulse width modulation |
|
| DSC |
: |
Dual supply control |
|
ROP |
: |
Readout protection |
|
| DTC |
: |
Data transfer coprocessor |
|
RTC |
: |
Real-time clock timer |
|
| EMI |
: |
External memory interface |
|
SC |
: |
Smartcard |
|
| HDLC |
: |
High-level data link control |
|
SCI |
: |
Serial communication interface |
|
| IAP |
: |
In-application programming |
|
SCR |
: |
Smartcard reader |
|
| IC/OC |
: |
Input capture/output compare |
|
SMI |
: |
Serial memory interface |
|
| ICP |
: |
In-circuit programming |
|
SPI |
: |
Serial peripheral interface |
|
| IR |
: |
Infrared |
|
SSC |
: |
Single-cycle switching support |
|
| IrDA |
: |
Infrared data association |
|
SSP |
: |
Synchronous serial port |
|
| ISP |
: |
In-situ programming |
|
TBU |
: |
Time base unit |
|
| I2C |
: |
Inter-integrated circuit |
|
TLI |
: |
Top level interrupt |
|
| LCD |
: |
Liquid crystal display |
|
UART |
: |
Universal asynchronous receiver transmitter |
|
| LIN |
: |
Local interconnect network |
|
USART |
: |
Universal synchr./asynchr. receiver transmitter |
|
| LVD |
: |
Low voltage detection |
|
USB |
: |
Universal serial bus |
|
| MAC |
: |
Multiply accumulator |
|
WDG |
: |
Watchdog timer |
|
| MC |
: |
Motor control |
|
WWDG |
: |
Window watchdog timer |
|
|
 |
|