Company  
ST Home | Microcontrollers

Product Selector

ST6 - Microcontroller 8 bits - CURRENT PRODUCTS
Generic Part Number Program Memory Type Prog.
(Bytes)
RAM
(Bytes)
Data
E2PROM
(Bytes)
A/D
Inputs
Timer Functions Serial
Interface
LVD levels I/Os (High
Current 2))
Packages Supply Voltage Special Features
Flash OTP FAST
ROM1)
ROM

EPROM 16-Bit
(IC/OC/PWM)
8-Bit
(IC/OC/PWM)
Others
ST6: 8-bit general purpose control applications (up to 8 Kbytes address space)
16 Pins ST6200C         1K 64   4x8-bit   1(0/0/0) WDG     9(3) PDIP 16 .3 Cu .25 STD/SO16L/SSOP 16 5.3 mm 3 to 6V RC oscillator, OSG, ROP
ST6203C         1K 64   -   1(0/0/0) WDG     9(3) PDIP 16 .3 Cu .25 STD/SO16L/SSOP 16 5.3 mm 3 to 6V RC oscillator, OSG, ROP
ST6201C         2K 64   4x8-bit   1(0/0/0) WDG     9(3) PDIP 16 .3 Cu .25 STD/SO16L/SSOP 16 5.3 mm 3 to 6V RC oscillator, OSG, ROP
20 Pins ST6210C         2K 64   8x8-bit   1(0/0/0) WDG     12(4) PDIP 20 .3 Cu 0.25/SO20 3 to 6V RC oscillator, OSG, ROP
ST6220C       4K 64   8x8-bit   1(0/0/0) WDG none   12(4) CDIP 20 .320 F/S LENS 170/PDIP 20 .3 Cu 0.25/SO20 3 to 6V RC oscillator, OSG, ROP
28 Pins ST6225C       4K 64   16x8-bit   1(0/0/0) WDG     20(4) CDIP 28 .526 F/S LENS 280/PDIP 28 .6 Cu .25/SSOP 28 10.2x5.3 3 to 6V RC oscillator, OSG, ROP

ST6 - Microcontroller 8 bits - MATURE PRODUCTS
Generic Part Number Program Memory Type Prog.
(Bytes)
RAM
(Bytes)
Data
E2PROM
(Bytes)
A/D
Inputs
Timer Functions Serial
Interface
LVD levels I/Os (High
Current 2))
Packages Supply Voltage Special Features
Flash OTP FAST
ROM1)
ROM

EPROM 16-Bit
(IC/OC/PWM)
8-Bit
(IC/OC/PWM)
Others
ST6: 8-bit general purpose control applications (up to 8 Kbytes address space)
16 Pins ST6262C  

      2K 128 64 4x8-bit   1+1 (1/1/1) WDG     9(5) PDIP 16 .3 Cu .25 STD/SO16L/SSOP 16 5.3 mm 3 to 6V RC oscillator, OSG, ART, ROP, IC/OC
20 Pins ST6260C  

    4K 128 128 7x8-bit   1+1 (1/1/1) WDG SPI   13(6) CDIP 20 .320 F/S LENS 170/PDIP 20 .3 Cu 0.25/SO20 3 to 6V RC oscillator, OSG, ART, ROP, IC/OC
28 Pins ST6265C  

    4K 128 128 13x8-bit   1+1 (1/1/1) WDG SPI   21(8) CDIP 28 .526 F/S LENS 280/PDIP 28 .6 Cu .25/SO28/SSOP 28 10.2x5.3 3 to 6V RC oscillator, OSG, ART, ROP, IC/OC

Abbreviations

Packages

Notes

ADC : Analog-to-digital converter

 

MFT : Multifunction timer

 

DIP

:

Dual In Line

 

Under development

ART : Auto-reload timer  

NMI

:

Non-maskable interrupt

 

LCC : Leaded chip carrier

 

3.

Audio square wave generator

ATAPI : AT attachment packet interface   OSG : Oscillator safeguard

 

SDIP : Shrink dual in line package

 

5.

Number of high current pins included in the number of I/O pins

AWU : Auto wakeup from HALT   PCA : Programmable counter array

 

PQFP : Plastic quad flat package

 

 
BLPD : Byte level protocol decoder   PDR : Power down reset

 

SO : Small outline

 

BOD : Brown-out detector   PHW : Programmable halt wakeup

 

LQFP : Low profile quad flat package

 

CAN : Controller area network   PEC : Peripheral event controller

 

PBGA : Plastic ball grid array

 

CAPCOM : Capture compare   PLD : Programmable logic device

 

DFN : Dual flat no-lead

 

CSS : Clock security system   PLL : Phase locked loop

 

QFN : Quad flat no-lead

 

DALI : Digital addressable lighting interface   POR : Power-on reset

 

 
DDC   Data display channel   PVD : Programmable voltage detector  
DiSEqC : Digital satellite equipment control   PVR   Programmable voltage regulator

 

DMA : Direct Memory Access   PWM : Pulse width modulation

 

DSC : Dual supply control   ROP : Readout protection

 

DTC : Data transfer coprocessor   RTC : Real-time clock timer

 

EMI : External memory interface   SC : Smartcard

 

HDLC : High-level data link control   SCI : Serial communication interface

 

IAP : In-application programming   SCR : Smartcard reader

 

IC/OC : Input capture/output compare   SMI : Serial memory interface

 

ICP : In-circuit programming   SPI : Serial peripheral interface

 

IR : Infrared   SSC : Single-cycle switching support

 

IrDA : Infrared data association   SSP : Synchronous serial port

 

ISP : In-situ programming   TBU : Time base unit

 

I2C : Inter-integrated circuit   TLI : Top level interrupt

 

LCD : Liquid crystal display   UART : Universal asynchronous receiver transmitter

 

LIN : Local interconnect network   USART : Universal synchr./asynchr. receiver transmitter

 

LVD : Low voltage detection   USB : Universal serial bus

 

MAC : Multiply accumulator   WDG : Watchdog timer

 

MC : Motor control   WWDG : Window watchdog timer