ST7 - Microcontroller 8 bits - CURRENT PRODUCTS
Generic Part Number
Program Memory Type
Prog.
(Bytes)
RAM
(Bytes)
Data
E2PROM
(Bytes)
A/D
Inputs
Timer Functions
Serial
Interface
LVD
levels
I/Os (High
Current 2))
Packages
Supply Voltage
Special Features
Flash
OTP
FAST
ROM1)
ROM
EPROM
16-Bit
(IC/OC/PWM)
8-Bit
(IC/OC/PWM)
Others
ST7: 8-bit industry standard, fast core architecture with innovative peripherals (up to 64K bytes address space)
ST7 LITE
08 Pins
ST7LITEUS2
1K
128
1x12-bit (0/1/1)
1(1/0/0)
WDG, RTC
5(5)
PDIP8/SO8/VFDFPN8
2.4 to 5.5V
8MHz internal RC oscillator, AWU, ROP, ICP, IAP, 5 I/Os + 1 additional output
ST7LITEUS5
1K
128
5x10-bit
1x12-bit (0/1/1)
1(1/0/0)
WDG, RTC
5(5)
SO8
2.4 to 5.5V
8MHz internal RC oscillator, AWU, ROP, ICP, IAP, 5 I/Os + 1 additional output
ST7LITEU05
2K
128
128
5x10-bit
1x12-bit (0/1/1)
1(1/0/0)
WDG, RTC
5(5)
PDIP8/SO8
2.4 to 5.5V
8MHz internal RC oscillator, AWU, ROP, ICP, IAP, 5 I/Os + 1 additional output
ST7LITEU09
2K
128
128
5x10-bit
1x12-bit (0/1/1)
1(1/0/0)
WDG, RTC
5(5)
PDIP8/SO8
2.4 to 5.5V
8MHz internal RC oscillator, AWU, ROP, ICP, IAP, 5 I/Os + 1 additional output
16-20 P.
ST7LITES2Y0
1K
128
1x12-bit (0/1/1)
1(1/0/0)
WDG, RTC
SPI
13(6)
PDIP 16 .3 Cu .25 STD/SO16
2.4 to 5.5V
1% internal RC oscillator, PLL, ROP, ICP, IAP
ST7LITES5Y0
1K
128
5x8-bit
1x12-bit (0/1/1)
1(1/0/0)
WDG, RTC
SPI
13(6)
PDIP 16 .3 Cu .25 STD/SO16
2.4 to 5.5V
1% internal RC oscillator, PLL, ROP, ICP, IAP
ST7LITE02Y0
1.5K
128
1x12-bit (0/1/1)
1(1/0/0)
WDG, RTC
SPI
13(6)
PDIP 16 .3 Cu .25 STD/SO16
2.4 to 5.5V
1% internal RC oscillator, PLL, ROP, ICP, IAP
ST7LITE05Y0
1.5K
128
5x8-bit
1x12-bit (0/1/1)
1(1/0/0)
WDG, RTC
SPI
13(6)
PDIP 16 .3 Cu .25 STD/SO16
2.4 to 5.5V
1% internal RC oscillator, PLL, ADC with op-amp, ROP, ICP, IAP
ST7LITE09Y0
1.5K
128
128
5x8-bit
1x12-bit (0/1/1)
1(1/0/0)
WDG, RTC
SPI
13(6)
PDIP 16 .3 Cu .25 STD/SO16
2.4 to 5.5V
1% internal RC oscillator, PLL, ADC with op-amp, ROP, ICP, IAP
ST7LIT10BF0
2K
256
7x10-bit
2x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI
17(7)
PDIP 20 .3 Cu 0.25/SO20
2.7 to 5.5V
AWU, ADC with op-amp, ROP, ICP, IAP, Debug module
ST7LIT10BY0
2K
256
7x10-bit
2x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI
13(5)
PDIP 16 .3 Cu .25 STD/SO16L
2.7 to 5.5V
AWU, ADC with op-amp, ROP, ICP, IAP, Debug module
ST7LIT15BF0
2K
256
7x10-bit
2x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI
17(7)
PDIP 20 .3 Cu 0.25
2.7 to 5.5V
1% internal RC oscillator, PLL, 32MHz timer, ART with deadtime and enhanced one pulse mode, AWU, ADC with op-amp, Analog Comp., ROP, ICP, IAP, Debug module
ST7LIT15BY0
2K
256
7x10-bit
2x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI
13(5)
PDIP 16 .3 Cu .25 STD/SO16L
2.7 to 5.5V
1% internal RC oscillator, PLL, 32MHz timer, ART with deadtime and enhanced one pulse mode, AWU, ADC with op-amp, Analog Comp., ROP, ICP, IAP, Debug module
ST7LIT19BF0
2K
256
128
7x10-bit
2x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI
17(7)
PDIP 20 .3 Cu 0.25/SO20
2.7 to 5.5V
1% internal RC oscillator, PLL, 32MHz timer, ART with deadtime and enhanced one pulse mode, AWU, ADC with op-amp, Analog Comp., ROP, ICP, IAP, Debug module
ST7LIT19BY0
2K
256
128
7x10-bit
2x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI
13(5)
PDIP 16 .3 Cu .25 STD/SO16L
2.7 to 5.5V
1% internal RC oscillator, PLL, 32MHz timer, ART with deadtime and enhanced one pulse mode, AWU, ADC with op-amp, Analog Comp., ROP, ICP, IAP, Debug module
ST7LIT10BF1
4K
256
7x10-bit
2x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI
17(7)
PDIP 20 .3 Cu 0.25/SO20
2.7 to 5.5V
AWU, ADC with op-amp, ROP, ICP, IAP, Debug module
ST7LIT10BY1
4K
256
7x10-bit
2x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI
13(5)
PDIP 16 .3 Cu .25 STD/SO16L
2.7 to 5.5V
AWU, ADC with op-amp, ROP, ICP, IAP, Debug module
ST7LIT15BF1
4K
256
7x10-bit
2x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI
17(7)
PDIP 20 .3 Cu 0.25/SO20
2.7 to 5.5V
1% internal RC oscillator, PLL, 32MHz timer, ART with deadtime and enhanced one pulse mode, AWU, ADC with op-amp, Analog Comp., ROP, ICP, IAP, Debug module
ST7LIT15BY1
4K
256
7x10-bit
2x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI
13(5)
PDIP 16 .3 Cu .25 STD/SO16L
2.7 to 5.5V
1% internal RC oscillator, PLL, 32MHz timer, ART with deadtime and enhanced one pulse mode, AWU, ADC with op-amp, Analog Comp., ROP, ICP, IAP, Debug module
ST7LIT19BF1
4K
256
128
7x10-bit
2x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI
17(7)
PDIP 20 .3 Cu 0.25/SO20
2.7 to 5.5V
1% internal RC oscillator, PLL, 32MHz timer, ART with deadtime and enhanced one pulse mode, AWU, ADC with op-amp, Analog Comp., ROP, ICP, IAP, Debug module
ST7LIT19BY1
4K
256
128
7x10-bit
2x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI
13(5)
PDIP 16 .3 Cu .25 STD/SO16L
2.7 to 5.5V
1% internal RC oscillator, PLL, 32MHz timer, ART with deadtime and enhanced one pulse mode, AWU, ADC with op-amp, Analog Comp., ROP, ICP, IAP, Debug module
ST7DALIF2
8K
384
256
7x10-bit
1x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI/DALI
15(7)
SO20
2.4 to 5.5V
1% internal RC oscillator, PLL, 32MHz timer, DALI, AWU, ADC with op-amp, ROP, ICP, IAP, Debug module
ST7LITE20F2
8K
384
7x10-bit
1x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI
15(7)
PDIP 20 .3 Cu 0.25/SO20
2.4 to 5.5V
PLL, AWU, ADC with op-amp, ROP, ICP, IAP, Debug module
ST7LITE25F2
8K
384
7x10-bit
1x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI
15(7)
PDIP 20 .3 Cu 0.25/SO20
2.4 to 5.5V
1% internal RC oscillator, PLL, 32MHz timer, AWU, ADC with op-amp, ROP, ICP, IAP, Debug module
ST7LITE29F2
8K
384
256
7x10-bit
1x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI
15(7)
PDIP 20 .3 Cu 0.25/SO20
2.4 to 5.5V
1% internal RC oscillator, PLL, 32MHz timer, AWU, ADC with op-amp, ROP, ICP, IAP, Debug module
ST7LITE30F2
8K
384
7x10-bit
2x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI/LINSCI
15(7)
SO20
2.7 to 5.5V
PLL, AWU, ROP, ICP, IAP, Debug module
ST7LITE35F2
8K
384
7x10-bit
2x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI/LINSCI
15(7)
PDIP 20 .3 Cu 0.25/SO20
2.7 to 5.5V
1% internal RC oscillator, PLL, AWU, ROP, ICP, IAP, Debug module
ST7LITE39F2
8K
384
256
7x10-bit
2x12-bit (1/4/4)
1(1/0/0)
WDG, RTC
SPI/LINSCI
15(7)
PDIP 20 .3 Cu 0.25/SO20
2.7 to 5.5V
1% internal RC oscillator, PLL, AWU, ROP, ICP, IAP, Debug module
32 Pins
ST7LITE49M
4K
384
128
10x10-bit
2x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
I²C
24(8)
LQFP 32 7x7x1.4 1/PDIP 32 .4 Cu .25 Shrink
2.4 to 5.5V
8MHz internal RC oscillator, ART with deadtime and enhanced one pulse mode, AWU, ROP, ICP, IAP, debug module
ST7 MID-RANGE
28-32 Pins
ST72260G1
4K
256
2x16-bit (4/4/2)
WDG, RTC
SPI
22(8)
SO28
2.7 to 5.5V
ROP, ICP, IAP, PLL, nested interrupts
ST72262G1
4K
256
6x10-bit
2x16-bit (4/4/2)
WDG, RTC
SPI
22(8)
PDIP 32 .4 Cu .25 Shrink/SO28
2.7 to 5.5V
ROP, ICP, IAP, PLL, nested interrupts
ST72264G1
4K
256
6x10-bit
2x16-bit (4/4/2)
WDG, RTC
SPI/SCI/I²C
22(8)
SO28
2.7 to 5.5V
ROP, ICP, IAP, PLL, nested interrupts
ST7232AK1
4K
384
8X10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
24(10)
LQFP 32 7x7x1.4 1/PDIP 32 .4 Cu .25 Shrink
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72262G2
8K
256
6x10-bit
2x16-bit (4/4/2)
WDG, RTC
SPI
22(8)
PDIP 32 .4 Cu .25 Shrink/SO28
2.7 to 5.5V
ROP, ICP, IAP, PLL, nested interrupts
ST72264G2
8K
256
6x10-bit
2x16-bit (4/4/2)
WDG, RTC
SPI/SCI/I²C
22(8)
SO28
2.7 to 5.5V
ROP, ICP, IAP, PLL, nested interrupts
ST72324BK2
8K
384
8X10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
24(10)
LQFP 32 7x7x1.4 1
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72324LK2
8K
384
8X10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
24(10)
LQFP 32 7x7x1.4 1
2.85 to 3.6V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST7232AK2
8K
384
8X10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
24(10)
LQFP 32 7x7x1.4 1/PDIP 32 .4 Cu .25 Shrink
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72324BK4
16K
512
8X10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
24(10)
LQFP 32 7x7x1.4 1/PDIP 32 .4 Cu .25 Shrink
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72324LK4
16K
512
8x10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
24(10)
LQFP 32 7x7x1.4 1
2.85 to 3.6V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72325K4
16K
512
8X10-bit
2x16-bit (3/3/1)
1 (0/3/3)
CSS,WDG, RTC
SPI/SCI/I²C
24(10)
LQFP 32 7x7x1.4 1
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72344K4
16K
1024
256
8x10-bit
2x16-bit (3/3/2)
WWDG, RTC
SPI/SCI/I²C
22(10)
LQFP 32 7x7x1.4 1
2.7 to 5.5V
1% internal RC oscillator, PLL, ROP, ICP, IAP
ST72324BK6
32K
8X10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
24(10)
LQFP 32 7x7x1.4 1
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72324LK6
32K
1024
8x10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
24(10)
LQFP 32 7x7x1.4 1
2.85 to 3.6V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72325K6
32K
1024
8X10-bit
2x16-bit (3/3/1)
1 (0/3/3)
CSS,WDG, RTC
SPI/SCI/I²C
24(10)
LQFP 32 7x7x1.4 1/PDIP 32 .4 Cu .25 Shrink
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72361K6
32K
6x10-bit
1x16-bit (2/2/1)
1(1/1/3)
WWDG, RTC
SPI/ 2xSCI
24(5)
LQFP 32 7x7x1.4 1
4.5 to 5.5V
Nested Interrupts, TLI, ROP, SCIs with LIN features (LINSCI), AWU
ST72361K7
48K
6x10-bit
1x16-bit (2/2/1)
1(1/1/3)
WWDG, RTC
SPI/ 2xSCI
24(5)
LQFP 32 7x7x1.4 1
4.5 to 5.5V
Nested Interrupts, TLI, ROP, SCIs with LIN features (LINSCI), AWU
ST72361K9
60K
6x10-bit
1x16-bit (2/2/1)
1(1/1/3)
WWDG, RTC
SPI/ 2xSCI
24(5)
LQFP 32 7x7x1.4 1
4.5 to 5.5V
Nested Interrupts, TLI, ROP, SCIs with LIN features (LINSCI), AWU
42-48 P.
ST7232AJ1
4K
384
12x10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
32(12)
PDIP 42 .6 Cu .25 SHRINK/TQFP 44 10x10x1.4 1.0
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72324BJ2
8K
384
12X10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
32(12)
PDIP 42 .6 Cu .25 SHRINK/TQFP 44 10x10x1.4 1.0
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72324LJ2
8K
384
12x10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
32(12)
TQFP 44 10x10x1.4 1.0
2.85 to 3.6V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72324LS2
8K
384
12x10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
32(12)
LQFP 48 7x7x1.4 1
2.85 to 3.6V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST7232AJ2
8K
384
12X10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
32(12)
PDIP 42 .6 Cu .25 SHRINK/TQFP 44 10x10x1.4 1.0
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72324BJ4
16K
512
12X10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
32(12)
TQFP 44 10x10x1.4 1.0
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72324LJ4
16K
512
12x10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
32(12)
TQFP 44 10x10x1.4 1.0
2.85 to 3.6V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72324LS4
16K
512
12x10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
32(12)
LQFP 48 7x7x1.4 1
2.85 to 3.6V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72325J4
16K
512
12X10-bit
2x16-bit (3/3/2)
1 (0/4/4)
CSS, WDG, RTC
SPI/SCI/I²C
32(12)
TQFP 44 10x10x1.4 1.0
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72344S4
16K
1024
256
12x10-bit
2x16-bit (3/3/2)
WWDG, RTC
SPI/SCI/I²C
32(12)
TQFP 44 10x10x1.4 1.0
2.7 to 5.5V
1% internal RC oscillator, PLL, ROP, ICP, IAP
ST72345C4
16K
1024
256
12x10-bit
2x16-bit (3/3/2)
WWDG, RTC
SPI/SCI/I²C/i²C slave 3-Addr.
34(12)
LQFP 48 7x7x1.4 1
2.7 to 5.5V
1% internal RC oscillator, PLL, ROP, ICP, IAP
ST72321BJ6
32K
12X10-bit
2x16-bit (3/3/2)
1(0/4/4)
WDG, RTC
SPI/SCI/I²C
32(12)
TQFP 44 10x10x1.4 1.0
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72324BJ6
32K
12X10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
32(12)
PDIP 42 .6 Cu .25 SHRINK/TQFP 44 10x10x1.4 1.0
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72324LJ6
32K
1024
12x10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
32(12)
TQFP 44 10x10x1.4 1.0
2.85 to 3.6V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72325J6
32K
12X10-bit
2x16-bit (3/3/2)
1 (0/4/4)
CSS, WDG, RTC
SPI/SCI/I²C
32(12)
PDIP 42 .6 Cu .25 SHRINK/TQFP 44 10x10x1.4 1.0
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72361J6
32K
11x10-bit
1x16-bit (2/2/1)
1(2/1/5)
WWDG, RTC
SPI/2xSCI
34(6)
TQFP 44 10x10x1.4 1.0
4.5 to 5.5V
Nested Interrupts, TLI, ROP, SCIs with LIN features (LINSCI), AWU
ST72321BJ7
48K
12X10-bit
2x16-bit (3/3/2)
1(0/4/4)
WDG, RTC
SPI/SCI/I²C
32(12)
TQFP 44 10x10x1.4 1.0
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72325J7
48K
1536
12x10-bit
2x16-bit (3/3/2)
1 (0/4/4)
CSS,WDG, RTC
SPI/SCI/I²C
32(12)
TQFP 44 10x10x1.4 1.0
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72361J7
48K
11x10-bit
1x16-bit (2/2/1)
1(2/1/5)
WWDG, RTC
SPI/2xSCI
34(6)
TQFP 44 10x10x1.4 1.0
4.5 to 5.5V
Nested Interrupts, TLI, ROP, SCIs with LIN features (LINSCI), AWU
ST72321BJ9
60K
2048
12x10-bit
2x16-bit (3/3/2)
1(0/4/4)
WDG, RTC
SPI/SCI/I²C
32(12)
TQFP 44 10x10x1.4 1.0
3.2 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72361J9
60K
11x10-bit
1x16-bit (2/2/1)
1(2/1/5)
WWDG, RTC
SPI/2xSCI
34(6)
TQFP 44 10x10x1.4 1.0
4.5 to 5.5V
Nested Interrupts, TLI, ROP, SCIs with LIN features (LINSCI), AWU
64 Pins
ST72321BAR6
32K
1024
16x10-bit
2x16-bit (4/4/2)
1(2/4/4)
WDG, RTC
SPI/SCI/I²C
48(16)
TQFP 64 10x10x1.4 1
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72361AR6
32K
16x10-bit
1x16-bit (2/2/1)
2(4/2/5)
WWDG, RTC
SPI/2xSCI
48(6)
TQFP 64 10x10x1.4 1
4.5 to 5.5V
Nested Interrupts, TLI, ROP, SCIs with LIN features (LINSCI), AWU
ST72321BAR7
48K
1536
16x10-bit
2x16-bit (4/4/2)
1(2/4/4)
WDG, RTC
SPI/SCI/I²C
48(16)
TQFP 64 10x10x1.4 1
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72321BR7
48K
1536
16x10-bit
2x16-bit (4/4/2)
1(2/4/4)
WDG, RTC
SPI/SCI/I²C
48(16)
TQFP 64 14x14x1.4 1
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72361AR7
48K
2048
16x10-bit
1x16-bit (2/2/1)
2(4/2/5)
WWDG, RTC
SPI/2xSCI
48(6)
TQFP 64 10x10x1.4 1
4.5 to 5.5V
Nested Interrupts, TLI, ROP, SCIs with LIN features (LINSCI), AWU
ST72321BAR9
60K
2048
16x10-bit
2x16-bit (4/4/2)
1(2/4/4)
WDG, RTC
SPI/SCI/I²C
48(16)
TQFP 64 10x10x1.4 1
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72321BR9
60K
2048
16x10-bit
2x16-bit (4/4/2)
1(2/4/4)
WDG, RTC
SPI/SCI/I²C
48(16)
TQFP 64 14x14x1.4 1
3.2 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72325AR9
60K
2048
16x10-bit
2x16-bit (4/4/2)
1 (2/4/4)
CSS,WDG, RTC
SPI/SCI/I²C
48(16)
TQFP 64 10x10x1.4 1
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72325R9
60K
16x10-bit
2x16-bit (4/4/2)
1 (2/4/4)
CSS,WDG, RTC
SPI/SCI/I²C
48(16)
TQFP 64 14x14x1.4 1
3.8 to 5.5V
ICP, IAP, Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72361AR9
60K
16x10-bit
1x16-bit (2/2/1)
2(4/2/5)
WWDG, RTC
SPI/2xSCI
48(6)
TQFP 64 10x10x1.4 1
4.5 to 5.5V
Nested Interrupts, TLI, ROP, SCIs with LIN features (LINSCI), AWU
80 Pins
ST72321M6
32K
1024
16x10-bit
2x16-bit (4/4/2)
1(2/4/4)
WDG, RTC
SPI/SCI/I²C
64(16)
TQFP 80 14x14x1.4 1
3.8 to 5.5V
Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST72321M9
60K
2048
16x10-bit
2x16-bit (4/4/2)
1(2/4/4)
WDG, RTC
SPI/SCI/I²C
64(16)
TQFP 80 14x14x1.4 1
3.8 to 5.5V
Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator)
ST7 APPLICATION SPECIFIC
CAN
ST72561AR4
16K
1024
16x10-bit
1x16-bit (2/2/1)
2(4/2/5)
WWDG, RTC
SPI/2xSCI/CAN
48(16)
TQFP 64 10x10x1.4 1
4.5 to 5.5V
Nested Interrupts,TLI, ROP, SCIs with LIN features (LINSCI), CAN 2.0B active, window watchdog, AWU
ST72561J4
16K
1024
11x10-bit
1x16-bit (2/2/1)
1(2/1/5)
WWDG, RTC
SPI/2xSCI/CAN
34(6)
TQFP 44 10x10x1.4 1.0
4.5 to 5.5V
Nested Interrupts, TLI, ROP, SCIs with LIN features (LINSCI), CAN 2.0B active, AWU
ST72561AR6
32K
16x10-bit
1x16-bit (2/2/1)
2(4/2/5)
WWDG, RTC
SPI/2xSCI/CAN
48(6)
TQFP 64 10x10x1.4 1
4.5 to 5.5V
Nested Interrupts, TLI, ROP, SCIs with LIN features (LINSCI), CAN 2.0B active, AWU
ST72561J6
32K
11x10-bit
1x16-bit (2/2/1)
1(2/1/5)
WWDG, RTC
SPI/2xSCI/CAN
34(6)
TQFP 44 10x10x1.4 1.0
4.5 to 5.5V
Nested Interrupts, TLI, ROP, SCIs with LIN features (LINSCI), CAN 2.0B active, AWU
ST72561K6
32K
6x10-bit
1x16-bit (2/2/1)
1(1/1/3)
WWDG, RTC
SPI/2xSCI/CAN
24(5)
LQFP 32 7x7x1.4 1
4.5 to 5.5V
Nested Interrupts, TLI, ROP, SCIs with LIN features (LINSCI), CAN 2.0B active, AWU
ST72561AR7
48K
2048
16x10-bit
1x16-bit (2/2/1)
2(4/2/5)
WWDG, RTC
SPI/2xSCI/CAN
48(6)
TQFP 64 10x10x1.4 1
4.5 to 5.5V
Nested Interrupts, TLI, ROP, SCIs with LIN features (LINSCI), CAN 2.0B active, AWU
ST72521AR9
60K
16x10-bit
2x16-bit (4/4/2)
1(2/4/4)
WDG, RTC
SPI/SCI/I²C/CAN
48(16)
TQFP 64 10x10x1.4 1
3.8 to 5.5V
Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator), CAN (2.0B passive)
ST72521R9
60K
16x10-bit
2x16-bit (4/4/2)
1(2/4/4)
WDG, RTC
SPI/SCI/I²C/CAN
48(16)
TQFP 64 14x14x1.4 1
3.8 to 5.5V
Nested interrupts, TLI, ROP, beep (Audio Square Wave Generator), CAN (2.0B passive)
ST72561AR9
60K
16x10-bit
1x16-bit (2/2/1)
2(4/2/5)
WWDG, RTC
SPI/2xSCI/CAN
48(6)
TQFP 64 10x10x1.4 1
4.5 to 5.5V
Nested Interrupts,TLI, ROP, SCIs with LIN features (LINSCI), CAN 2.0B active, AWU
ST72561J9
60K
11x10-bit
1x16-bit (2/2/1)
1(2/1/5)
WWDG, RTC
SPI/2xSCI/CAN
34(6)
TQFP 44 10x10x1.4 1.0
4.5 to 5.5V
Nested Interrupts,TLI, ROP, SCIs with LIN features (LINSCI), CAN 2.0B active, AWU
ST72561K9
60K
6x10-bit
1x16-bit (2/2/1)
1(1/1/3)
WWDG, RTC
SPI/2xSCI/CAN
24(5)
LQFP 32 7x7x1.4 1
4.5 to 5.5V
Nested Interrupts,TLI, ROP, SCIs with LIN features (LINSCI), CAN 2.0B active, AWU
ST72561R9
60K
16x10-bit
1x16-bit (2/2/1)
2(4/2/5)
WWDG, RTC
SPI/2xSCI/CAN
48(6)
TQFP 64 14x14x1.4 1
4.5 to 5.5V
Nested Interrupts,TLI, ROP, SCIs with LIN features (LINSCI), CAN 2.0B active, AWU
DiSEqC
ST7LNB0V2Y0
1.5K
128
128
13(6)
SO16
4.5 to 5.5V
DiSEqC 2.1 interface, 22 kHz tone detector
ST7LNB1Y0
1.5K
128
128
13(6)
SO16
4.5 to 5.5V
DiSEqC interface, SatCR control
MC
ST7MC1K2
8K
384
8x10-bit
1x16-bit (2/2/1)
1(1/0/1)
WWDG
LINSCI
17(3)
LQFP 32 7x7x1.4 1
4.5 to 5.5V
Sensorless brushless motor control cell, ICD, ICP, IAP, LVD, CSS/PLL, ROP, RTC, nested interrupts
ST7MC1K4
16K
768
8x10-bit
1x16-bit (2/2/1)
1(1/0/1)
WWDG
LINSCI
17(3)
LQFP 32 7x7x1.4 1
4.5 to 5.5V
Sensorless brushless motor control cell, ICD, ICP, IAP, LVD, CSS/PLL, ROP, RTC, nested interrupts
ST7MC2S4
16K
768
11x10-bit
2x16-bit (2/2/1)
1(1/0/1)
WWDG
LINSCI/SPI
26(6)
TQFP 44 10x10x1.4 1.0
4.5 to 5.5V
Sensorless brushless motor control cell, ICD, ICP, IAP, LVD, CSS/PLL, ROP, RTC, nested interrupts
ST7MC2R6
32K
1024
16x10-bit
2x16-bit (2/2/2)
1(2/0/4)
WWDG
LINSCI/SPI
44(12)
TQFP 64 14x14x1.4 1
4.5 to 5.5V
Sensorless brushless motor control cell, ICD, ICP, IAP, LVD, CSS/PLL, ROP, RTC, nested interrupts, beep (Audio Square Wave Generator)
ST7MC2S6
32K
1024
11x10-bit
2x16-bit (2/2/1)
1(1/0/1)
WWDG
LINSCI/SPI
26(6)
TQFP 44 10x10x1.4 1.0
4.5 to 5.5V
Sensorless brushless motor control cell, ICD, ICP, IAP, LVD, CSS/PLL, ROP, RTC, nested interrupts
ST7MC2R7
48K
1536
16x10-bit
2x16-bit (2/2/2)
1(2/0/4)
WWDG
LINSCI/SPI
44(12)
TQFP 64 14x14x1.4 1
4.5 to 5.5V
Sensorless brushless motor control cell, ICD, ICP, IAP, LVD, CSS/PLL, ROP, RTC, nested interrupts, beep (Audio Square Wave Generator)
ST7MC2S7
48K
1536
11x10-bit
2x16-bit (2/2/1)
1(1/0/1)
WWDG
LINSCI/SPI
26(6)
TQFP 44 10x10x1.4 1.0
4.5 to 5.5V
Sensorless brushless motor control cell, ICD, ICP, IAP, LVD, CSS/PLL, ROP, RTC, nested interrupts
ST7MC2M9
60K
1536
16x10-bit
2x16-bit (2/2/2)
1(2/0/4)
WWDG
LINSCI/SPI
60(12)
TQFP 80 14x14x1.4 1
4.5 to 5.5V
Sensorless brushless motor control cell, ICD, ICP, IAP, LVD, CSS/PLL, ROP, RTC, nested interrupts, beep (Audio Square Wave Generator)
SCR
ST7GEME4
16K
768
1(0/0/0)
WDG
USB/ISO7816
4(1)
SO 24 .30 TO JEDEC MS-013AD/VFQFPN24 5X5X1.0 PITCH0.65 SAWN
4 to 5.5V
Turnkey firmware from GEMALTO
ST7LCRDIE6
16K
768
1(0/0/0)
WDG
USB/ISO7816 no serial
1
DICE
4 to 5.5V
Light ROM version for USB token
ST7LCRE4U1
16K
768
1(0/0/0)
WDG
USB/ISO7816 no serial
1
VFQFPN24 5X5X1.0 PITCH0.65 SAWN
4 to 5.5V
Light ROM version for USB token
ST7SCR1E4
16K
768
1(0/0/0)
WDG
USB/ISO7816
4(1)
SO 24 .30 TO JEDEC MS-013AD
4 to 5.5V
Smartcard power supply unit, ISO7816, 7 full -speed USB endpoints, ICP,IAP, 4 LED outputs
ST7SCR1R4
16K
768
1(0/0/0)
WDG
USB/ISO7816
35(4)
TQFP 64 14x14x1.4 1
4 to 5.5V
Smartcard power supply unit, ISO7816, 7 full -speed USB endpoints, ICP,IAP, 4 LED outputs
USB (FS)
ST72651AR6
32K
8x8-bit
1x16-bit (0/2/2)
WDG
USB/DTC/I²C/SPI
47(11)
TQFP 64 10x10x1.4 1
2.7 to 5.5V
DSC, PVR, ROP, 5 full -speed USB endpoints, ICP,IAP
USB (HS)
ST72681
USB 2.0 HS
LQFP 48 7x7x1.4 1
3 to 3.6V
Mass Storage Controller Interface, Reed-Solomon error correction engine
ST72682
USB 2.0 HS
TQFP 64 10x10x1.4 1
3 to 3.6V
Mass Storage Controller Interface, Reed-Solomon error correction engine
USB (LS)
ST7260E1
4K
384
1x16-bit (2/1/1)
WDG
USB/SCI
14(6)
SO 24 .30 TO JEDEC MS-013AD
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST7260K1
4K
384
1x16-bit (2/2/1)
WDG
USB/SCI
19(10)
VFQFPN40
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST7263BE1
4K
384
1x16-bit (2/1/1)
WDG
USB/SCI/I²C
14(6)
SO 24 .30 TO JEDEC MS-013AD
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST7263BK1
4K
384
8x8-bit
1x16-bit (2/2/1)
WDG
USB
19(10)
SO 34 SHRINK 7.5 mm
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST7260E2
8K
384
1x16-bit (2/1/1)
WDG
USB/SCI
14(6)
SO 24 .30 TO JEDEC MS-013AD
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST7260K2
8K
384
1x16-bit (2/2/1)
WDG
USB/SCI
19(10)
DICE/UNSAWN WAFER V.I. 100%/VFQFPN40
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST7263BE2
8K
384
1x16-bit (2/1/1)
WDG
USB/SCI/I²C
14(6)
SO 24 .30 TO JEDEC MS-013AD
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST7263BH2
8K
384
12x8-bit
1x16-bit (2/2/1)
WDG
USB/SCI/I²C
27(10)
LQFP 48 7x7x1.4 1
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST7263BK2
8K
384
8x8-bit
1x16-bit (2/2/1)
WDG
USB/SCI
19(10)
SO 34 SHRINK 7.5 mm/VFQFPN40
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST7263BE4
16K
512
1x16-bit (2/1/1)
WDG
USB/SCI/I²C
14(6)
SO 24 .30 TO JEDEC MS-013AD
4 to 4.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST7263BK4
16K
512
8x8-bit
1x16-bit (2/2/1)
WDG
USB/SCI/I²C
19(10)
PDIP 32 .4 Cu .25 Shrink/SO 34 SHRINK 7.5 mm
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST7263BE6
32K
1024
1x16-bit (2/1/1)
WDG
USB/SCI/I²C
14(6)
SO 24 .30 TO JEDEC MS-013AD
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST7263BH6
32K
1024
12x8-bit
1x16-bit (2/2/1)
WDG
USB/SCI/I²C
27(10)
LQFP 48 7x7x1.4 1
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST7263BK6
32K
1024
8x8-bit
1x16-bit (2/2/1)
WDG
USB/SCI/I²C
19(10)
SO 34 SHRINK 7.5 mm
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST7 LITE
32 Pins
ST7LITE49K2
8K
384
256
10x10-bit
2x12-bit (1/4/4), 1x16-bit (2/2/2)
2x8-bit(1/0/0)
SPI, I²C
24(8)
LQFP 32 7x7x1.4 1/PDIP 32 .4 Cu .25 Shrink
2.4 to 5.5V
8MHz internal RC oscillator, ART with deadtime and enhanced one pulse mode, AWU, ROP, ICP, IAP, debug module
ST7Fox
16-20 P.
ST7FOXF1
4K
384
5x10-bit
2x12-bit (1/4/4)
2x8-bit (0/0/0)
WDG, RTC
I²C
16(7)
PDIP 20 .3 Cu 0.25/SO20
4.5 to 5.5V
Precise RC, AWU, ROP, ICP, IAP
32 Pins
ST7FOXK1
4K
384
10x10-bit
2x12-bit(1/4/4/)
2x8bit (1/0/0)
WDG, RTC
I²C
24(8)
LQFP 32 7x7x1.4 1
4.5 to 5.5V
Precise RC, AWU, ROP, ICP, IAP
ST7FOXK2
8K
384
10x10-bit
2x12-bit (1/4/4) 1x16-bit (2/2/2)
2(1/0/0)
WDG, RTC
I²C, SPI
24(8)
LQFP 32 7x7x1.4 1/PDIP 32 .4 Cu .25 Shrink
4.5 to 5.5V
Precise RC, AWU, ROP, ICP, IAP
8 Pins
ST7FOXA0
2K
128
5 x 10-bit
1 x 12-bit (0/1/1)
1 x 8-bit (1/0/0)
6(5)
PDIP8/SO8
4.5 to 5.5V
precise RC, AWU, ROP, ICD; IAP
ST7 - Microcontroller 8 bits - MATURE PRODUCTS
Generic Part Number
Program Memory Type
Prog.
(Bytes)
RAM
(Bytes)
Data
E2PROM
(Bytes)
A/D
Inputs
Timer Functions
Serial
Interface
LVD
levels
I/Os (High
Current 2))
Packages
Supply Voltage
Special Features
Flash
OTP
FAST
ROM1)
ROM
EPROM
16-Bit
(IC/OC/PWM)
8-Bit
(IC/OC/PWM)
Others
ST7: 8-bit industry standard, fast core architecture with innovative peripherals (up to 64K bytes address space)
ST7 BASELINE
28-32 Pins
ST72104G1
4K
256
1x16-bit (2/2/1)
WDG
SPI
22(8)
PDIP 32 .4 Cu .25 Shrink/SO28
3.2 to 5.5V
RC oscillator, clock security system, ISP, ROP
ST72216G1
4K
256
6x8-bit
1x16-bit (2/2/1)
WDG
SPI
22(8)
SO28
3.2 to 5.5V
RC oscillator, clock security system, ISP, ROP
ST72254G1
4K
256
6x8-bit
2x16-bit (4/4/2)
WDG
SPI/I²C
22(8)
PDIP 32 .4 Cu .25 Shrink
3.2 to 5.5V
RC oscillator, clock security system, ISP, ROP
ST72104G2
8K
256
1x16-bit (2/2/1)
WDG
SPI
22(8)
SO28
3.2 to 5.5V
RC oscillator, clock security system, ISP, ROP
ST72215G2
8K
256
6x8-bit
2x16-bit (4/4/2)
WDG
SPI
22(8)
PDIP 32 .4 Cu .25 Shrink/SO28
3.2 to 5.5V
RC oscillator, clock security system, ISP, ROP
ST72254G2
8K
256
6x8-bit
2x16-bit (4/4/2)
WDG
SPI/I²C
22(8)
PDIP 32 .4 Cu .25 Shrink/SO28
3.2 to 5.5V
RC oscillator, clock security system, ISP, ROP
42-44 Pins
ST72124J2
8K
384
2x16-bit (3/3/2)
WDG, RTC
SPI/SCI
32(4)
TQFP 44 10x10x1.4 1.0
3.2 to 5.5V
RC oscillator, clock security system, ISP, ROP, beep (Audio Square Wave Generator)
ST72314J2
8K
384
6x8-bit
2x16-bit (3/3/2)
WDG, RTC
SPI/SCI
32(4)
TQFP 44 10x10x1.4 1.0
3.2 to 5.5V
RC oscillator, clock security system, ISP, ROP, beep (Audio Square Wave Generator)
ST72334J2
8K
384
256
6x8-bit
2x16-bit (3/3/2)
WDG, RTC
SPI/SCI
32(4)
PDIP 42 .6 Cu .25 SHRINK/TQFP 44 10x10x1.4 1.0
3.2 to 5.5V
RC oscillator, clock security system, ISP, ROP, beep (Audio Square Wave Generator)
ST72314J4
16K
512
6x8-bit
2x16-bit (3/3/2)
WDG, RTC
SPI/SCI
32(4)
PDIP 42 .6 Cu .25 SHRINK/TQFP 44 10x10x1.4 1.0
3.2 to 5.5V
RC oscillator, clock security system, ISP, ROP, beep (Audio Square Wave Generator)
ST72334J4
16K
512
256
6x8-bit
2x16-bit (3/3/2)
WDG, RTC
SPI/SCI
32(4)
PDIP 42 .6 Cu .25 SHRINK/TQFP 44 10x10x1.4 1.0
3.2 to 5.5V
RC oscillator, clock security system, ISP, ROP, beep (Audio Square Wave Generator)
56-64 Pins
ST72314N4
16K
512
8x8-bit
2x16-bit (3/3/2)
WDG, RTC
SPI/SCI
44(8)
TQFP 64 14x14x1.4 1
3.2 to 5.5V
RC oscillator, clock security system, ISP, ROP, beep (Audio Square Wave Generator)
ST72334N4
16K
512
256
8x8-bit
2x16-bit (3/3/2)
WDG, RTC
SPI/SCI
44(8)
TQFP 64 14x14x1.4 1
3.2 to 5.5V
RC oscillator, clock security system, ISP, ROP, beep (Audio Square Wave Generator)
ST7 LITE
20 Pins
ST7LITE19F1
4K
256
128
7x10-bit
1x12-bit (1/4/4)
2(1/0/0)
WDG, RTC
SPI
15(7)
PDIP 20 .3 Cu 0.25/SO20
2.4 to 5.5V
1% internal RC oscillator, PLL, 32MHz timer, AWU, ADC with op-amp, ROP, ICP, IAP, Debug module
ST7 MID-RANGE
32 Pins
ST72324K2
8K
384
8X10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
24(10)
LQFP 32 7x7x1.4 1
3.8 to 5.5V
Upgraded by ST72324BK2
ST72324K4
16K
512
8X10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
24(10)
LQFP 32 7x7x1.4 1
3.8 to 5.5V
Upgraded by ST72324BK4
ST72324K6
32K
8X10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
24(10)
LQFP 32 7x7x1.4 1/PDIP 32 .4 Cu .25 Shrink
3.8 to 5.5V
Upgraded by ST72324BK6
42-44 Pins
ST72324J2
8K
384
12X10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
32(12)
TQFP 44 10x10x1.4 1.0
3.8 to 5.5V
Upgraded by ST72324BJ2
ST72324J4
16K
512
12X10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
32(12)
PDIP 42 .6 Cu .25 SHRINK/TQFP 44 10x10x1.4 1.0
3.8 to 5.5V
Upgraded by ST72324BJ4
ST72324J6
32K
12X10-bit
2x16-bit (3/3/1)
WDG, RTC
SPI/SCI
32(12)
PDIP 42 .6 Cu .25 SHRINK/TQFP 44 10x10x1.4 1.0
3.8 to 5.5V
Upgraded by ST72324BJ6
ST72321J7
48K
12X10-bit
2x16-bit (3/3/2)
1(0/4/4)
WDG, RTC
SPI/SCI/I²C
32(12)
TQFP 44 10x10x1.4 1.0
3.8 to 5.5V
Upgraded by ST72321BJ7
ST72321J9
60K
12X10-bit
2x16-bit (3/3/2)
1(0/4/4)
WDG, RTC
SPI/SCI/I²C
32(12)
TQFP 44 10x10x1.4 1.0
3.8 to 5.5V
Upgraded by ST72321BJ9
64 Pins
ST72321AR6
32K
16x10-bit
2x16-bit (4/4/2)
1(2/4/4)
WDG, RTC
SPI/SCI/I²C
48(16)
TQFP 64 10x10x1.4 1
3.8 to 5.5V
not recommended for new design (use ST72321BAR6)
ST72321R6
32K
16x10-bit
2x16-bit (4/4/2)
1(2/4/4)
WDG, RTC
SPI/SCI/I²C
48(16)
TQFP 64 14x14x1.4 1
3.8 to 5.5V
not recommended for new design (use ST72321BR6)
ST72321AR7
48K
16x10-bit
2x16-bit (4/4/2)
1(2/4/4)
WDG, RTC
SPI/SCI/I²C
48(16)
TQFP 64 10x10x1.4 1
3.8 to 5.5V
not recommended for new design (use ST72321BAR7)
ST72321AR9
60K
2048
16x10-bit
2x16-bit (4/4/2)
1(2/4/4)
WDG, RTC
SPI/SCI/I²C
48(16)
TQFP 64 10x10x1.4 1
3.8 to 5.5V
not recommended for new design (use ST72321BAR9)
ST72321R9
60K
16x10-bit
2x16-bit (4/4/2)
1(2/4/4)
WDG, RTC
SPI/SCI/I²C
48(16)
TQFP 64 14x14x1.4 1
3.8 to 5.5V
not recommended for new design (use ST72321BR9)
ST7 APPLICATION SPECIFIC
MC
ST72141K2
8K
256
8x8-bit
2x16-bit (4/4/2)
WDG
SPI
26(3)
SO 34 SHRINK 7.5 mm
4 to 5.5V
Sensorless brushless permanent magnet DC motor controller
USB
ST72622L2
8K
384
8x10-bit
2(2/2/2)
WDG
USB/SPI
23(8)
SO 34 SHRINK 7.5 mm
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST72623F2
8K
384
3x10-bit
2(2/2/2)
WDG
USB
11(8)
SO20
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST72621J4
16K
768
8x10-bit
2(2/2/2)
WDG
USB/SPI/SCI
31(8)
PDIP 42 .6 Cu .25 SHRINK/TQFP 44 10x10x1.4 1.0
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST72621K4
16K
768
8x10-bit
2(2/2/2)
WDG
USB/SPI/SCI
21(8)
PDIP 32 .4 Cu .25 Shrink
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
ST72621L4
16K
768
8x10-bit
2(2/2/2)
WDG
USB/SPI/SCI
23(8)
SO 34 SHRINK 7.5 mm
4 to 5.5V
3 low-speed USB endpoints, ICP, IAP, ROP
Abbreviations
Packages
Notes
ADC
:
Analog-to-digital converter
MFT
:
Multifunction timer
DIP
:
Dual In Line
Under development
ART
:
Auto-reload timer
NMI
:
Non-maskable interrupt
LCC
:
Leaded chip carrier
3.
Audio square wave generator
ATAPI
:
AT attachment packet interface
OSG
:
Oscillator safeguard
SDIP
:
Shrink dual in line package
5.
Number of high current pins included in the number
of I/O pins
AWU
:
Auto wakeup from HALT
PCA
:
Programmable counter array
PQFP
:
Plastic quad flat package
BLPD
:
Byte level protocol decoder
PDR
:
Power down reset
SO
:
Small outline
BOD
:
Brown-out detector
PHW
:
Programmable halt wakeup
LQFP
:
Low profile quad flat package
CAN
:
Controller area network
PEC
:
Peripheral event controller
PBGA
:
Plastic ball grid array
CAPCOM
:
Capture compare
PLD
:
Programmable logic device
DFN
:
Dual flat no-lead
CSS
:
Clock security system
PLL
:
Phase locked loop
QFN
:
Quad flat no-lead
DALI
:
Digital addressable lighting interface
POR
:
Power-on reset
DDC
Data display channel
PVD
:
Programmable voltage detector
DiSEqC
:
Digital satellite equipment control
PVR
Programmable voltage regulator
DMA
:
Direct Memory Access
PWM
:
Pulse width modulation
DSC
:
Dual supply control
ROP
:
Readout protection
DTC
:
Data transfer coprocessor
RTC
:
Real-time clock timer
EMI
:
External memory interface
SC
:
Smartcard
HDLC
:
High-level data link control
SCI
:
Serial communication interface
IAP
:
In-application programming
SCR
:
Smartcard reader
IC/OC
:
Input capture/output compare
SMI
:
Serial memory interface
ICP
:
In-circuit programming
SPI
:
Serial peripheral interface
IR
:
Infrared
SSC
:
Single-cycle switching support
IrDA
:
Infrared data association
SSP
:
Synchronous serial port
ISP
:
In-situ programming
TBU
:
Time base unit
I2C
:
Inter-integrated circuit
TLI
:
Top level interrupt
LCD
:
Liquid crystal display
UART
:
Universal asynchronous receiver transmitter
LIN
:
Local interconnect network
USART
:
Universal synchr./asynchr. receiver transmitter
LVD
:
Low voltage detection
USB
:
Universal serial bus
MAC
:
Multiply accumulator
WDG
:
Watchdog timer
MC
:
Motor control
WWDG
:
Window watchdog timer