| STR9 (ARM) - Microcontroller 32 Bits - CURRENT PRODUCTS |
|
Generic Part Number
|
Program Memory Type
|
Prog.
(Bytes)
|
RAM
(Bytes)
|
Data
E2PROM
(Bytes)
|
A/D
Inputs
|
Timer Functions
|
Serial
Interface
|
LVD
levels
|
I/Os (High
Current 2))
|
Packages
|
Supply Voltage
|
Special Features
|
|
Flash
|
OTP
|
FAST
ROM1)
|
ROM
|
EPROM
|
16-Bit
(IC/OC/PWM)
|
8-Bit
(IC/OC/PWM)
|
Others
|
|
STR9: 32-bit ARM9™ RISC CPU microcontrollers
|
|
128 Pins |
STR910FAW32
|
|
|
|
|
|
|
256+32K
|
65536 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
80 (16) |
TQFP 128 14x14x1.4 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC, ETM Trace, Tamper Detect, EMI, CPU supply voltage: 1.8V |
|
STR910FW32
|
|
|
|
|
|
|
256+32K
|
65536 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
80 (16) |
TQFP 128 14x14x1.4 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC, ETM Trace, Tamper Detect, EMI, CPU supply voltage: 1.8V |
|
STR911FAW42
|
|
|
|
|
|
|
256+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
80(16) |
TQFP 128 14x14x1.4 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC, ETM Trace, CPU supply voltage: 1.8V |
|
STR912FAW42
|
|
|
|
|
|
|
256+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
Ethernet, USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
80(16) |
TQFP 128 14x14x1.4 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, Tamper Detect, EMI, CPU supply voltage: 1.8V |
|
STR912FW42
|
|
|
|
|
|
|
256+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
Ethernet, USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
80(16) |
TQFP 128 14x14x1.4 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, Tamper Detect, EMI, CPU supply voltage: 1.8V |
|
STR911FAW44
|
|
|
|
|
|
|
512+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
80(16) |
TQFP 128 14x14x1.4 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, EMI, CPU supply voltage: 1.8V |
|
STR912FAW44
|
|
|
|
|
|
|
512+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
Ethernet, USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
80(16) |
TQFP 128 14x14x1.4 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, Tamper Detect, EMI, CPU supply voltage: 1.8V |
|
STR912FW44
|
|
|
|
|
|
|
512+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
Ethernet, USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
80(16) |
TQFP 128 14x14x1.4 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, Tamper Detect, EMI, CPU supply voltage: 1.8V |
|
STR911FAW46
|
|
|
|
|
|
|
1024+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
80(16) |
TQFP 128 14x14x1.4 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, EMI, CPU supply voltage: 1.8V |
|
STR912FAW46
|
|
|
|
|
|
|
1024+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
Ethernet, USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
80(16) |
TQFP 128 14x14x1.4 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, Tamper Detect, EMI, CPU supply voltage: 1.8V |
|
STR911FAW47
|
|
|
|
|
|
|
2048+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
80(16) |
TQFP 128 14x14x1.4 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, EMI, CPU supply voltage: 1.8V |
|
STR912FAW47
|
|
|
|
|
|
|
2048+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
Ethernet, USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
80(16) |
TQFP 128 14x14x1.4 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, Tamper Detect, EMI, CPU supply voltage: 1.8V |
|
144 Pins |
STR910FAZ32
|
|
|
|
|
|
|
256+32K
|
65536 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
80 (16) |
LFBGA 10x10x1.7 144 F12x12 0.8 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC, ETM Trace, Tamper Detect, EMI, CPU supply voltage: 1.8V |
|
STR912FAZ42
|
|
|
|
|
|
|
256+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
Ethernet, USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
80(16) |
LFBGA 10x10x1.7 144 F12x12 0.8 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, EMI, CPU supply voltage: 1.8V |
|
STR912FAZ44
|
|
|
|
|
|
|
512+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
80(16) |
LFBGA 10x10x1.7 144 F12x12 0.8 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, EMI, CPU supply voltage: 1.8V |
|
STR912FAZ46
|
|
|
|
|
|
|
1024+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
80(16) |
LFBGA 10x10x1.7 144 F12x12 0.8 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, EMI, CPU supply voltage: 1.8V |
|
STR912FAZ47
|
|
|
|
|
|
|
2048+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
80(16) |
LFBGA 10x10x1.7 144 F12x12 0.8 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, EMI, CPU supply voltage: 1.8V |
|
80 Pins |
STR910FAM32
|
|
|
|
|
|
|
256+32K
|
65536 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1 uA RTC |
CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
40(16) |
TQFP 80 12X12X1.4 - 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC, ETM Trace, CPU supply voltage: 1.8V |
|
STR910FM32
|
|
|
|
|
|
|
256+32K
|
65536 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1 uA RTC |
CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
40(16) |
TQFP 80 12X12X1.4 - 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC, ETM Trace, CPU supply voltage: 1.8V |
|
STR911FAM42
|
|
|
|
|
|
|
256+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
40(16) |
TQFP 80 12X12X1.4 - 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, EMI, CPU supply voltage: 1.8V |
|
STR911FM42
|
|
|
|
|
|
|
256+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
40(16) |
TQFP 80 12X12X1.4 - 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, EMI, CPU supply voltage: 1.8V |
|
STR911FAM44
|
|
|
|
|
|
|
512+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
40(16) |
TQFP 80 12X12X1.4 - 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, EMI, CPU supply voltage: 1.8V |
|
STR911FM44
|
|
|
|
|
|
|
512+32K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
40(16) |
TQFP 80 12X12X1.4 - 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, EMI, CPU supply voltage: 1.8V |
|
STR911FAM46
|
|
|
|
|
|
|
1024+128K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
40(16) |
TQFP 80 12X12X1.4 - 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, EMI, CPU supply voltage: 1.8V |
|
STR911FAM47
|
|
|
|
|
|
|
2048+128K
|
98304 |
|
8x10-bit |
7x16-bit (8/8/7) |
|
WDG, 1uA RTC |
USB, CAN, 3x UART, 2x Fast I²C, 2x SPI |
2 |
40(16) |
TQFP 80 12X12X1.4 - 1.0 |
2.7 to 3.6V |
96MHz ARM9E CPU core, 9xDMA, Brown-out warning, 3-ph AC MC unit, ETM Trace, EMI, CPU supply voltage: 1.8V |
|
|
| Abbreviations |
Packages |
Notes |
| ADC |
: |
Analog-to-digital converter |
|
MFT |
: |
Multifunction timer |
|
DIP |
: |
Dual In Line |
|

|
Under development |
| ART |
: |
Auto-reload timer |
|
NMI |
: |
Non-maskable interrupt |
|
LCC |
: |
Leaded chip carrier |
|
3. |
Audio square wave generator |
| ATAPI |
: |
AT attachment packet interface |
|
OSG |
: |
Oscillator safeguard |
|
SDIP |
: |
Shrink dual in line package |
|
5. |
Number of high current pins included in the number
of I/O pins |
| AWU |
: |
Auto wakeup from HALT |
|
PCA |
: |
Programmable counter array |
|
PQFP |
: |
Plastic quad flat package |
|
|
| BLPD |
: |
Byte level protocol decoder |
|
PDR |
: |
Power down reset |
|
SO |
: |
Small outline |
|
| BOD |
: |
Brown-out detector |
|
PHW |
: |
Programmable halt wakeup |
|
LQFP |
: |
Low profile quad flat package |
|
| CAN |
: |
Controller area network |
|
PEC |
: |
Peripheral event controller |
|
PBGA |
: |
Plastic ball grid array |
|
| CAPCOM |
: |
Capture compare |
|
PLD |
: |
Programmable logic device |
|
DFN |
: |
Dual flat no-lead |
|
| CSS |
: |
Clock security system |
|
PLL |
: |
Phase locked loop |
|
QFN |
: |
Quad flat no-lead |
|
| DALI |
: |
Digital addressable lighting interface |
|
POR |
: |
Power-on reset |
|
|
| DDC |
|
Data display channel |
|
PVD |
: |
Programmable voltage detector |
|
| DiSEqC |
: |
Digital satellite equipment control |
|
PVR |
|
Programmable voltage regulator |
|
| DMA |
: |
Direct Memory Access |
|
PWM |
: |
Pulse width modulation |
|
| DSC |
: |
Dual supply control |
|
ROP |
: |
Readout protection |
|
| DTC |
: |
Data transfer coprocessor |
|
RTC |
: |
Real-time clock timer |
|
| EMI |
: |
External memory interface |
|
SC |
: |
Smartcard |
|
| HDLC |
: |
High-level data link control |
|
SCI |
: |
Serial communication interface |
|
| IAP |
: |
In-application programming |
|
SCR |
: |
Smartcard reader |
|
| IC/OC |
: |
Input capture/output compare |
|
SMI |
: |
Serial memory interface |
|
| ICP |
: |
In-circuit programming |
|
SPI |
: |
Serial peripheral interface |
|
| IR |
: |
Infrared |
|
SSC |
: |
Single-cycle switching support |
|
| IrDA |
: |
Infrared data association |
|
SSP |
: |
Synchronous serial port |
|
| ISP |
: |
In-situ programming |
|
TBU |
: |
Time base unit |
|
| I2C |
: |
Inter-integrated circuit |
|
TLI |
: |
Top level interrupt |
|
| LCD |
: |
Liquid crystal display |
|
UART |
: |
Universal asynchronous receiver transmitter |
|
| LIN |
: |
Local interconnect network |
|
USART |
: |
Universal synchr./asynchr. receiver transmitter |
|
| LVD |
: |
Low voltage detection |
|
USB |
: |
Universal serial bus |
|
| MAC |
: |
Multiply accumulator |
|
WDG |
: |
Watchdog timer |
|
| MC |
: |
Motor control |
|
WWDG |
: |
Window watchdog timer |
|
|
 |
|