ST Life.augmented
mmc

ST33安全SC300 MCU

The ST33 family has been designed to meet advanced security and performance requirements, combining the latest 90 nm Flash technologies with the highest security levels on the ARM SC300 core (secure ARM Cortex™-M3).

It is the perfect choice for highly-secure and innovative (U)SIM cards that host multiple applications and services, and it benefits from NFC connectivity through an SWP interface. ST33 has increased memory capacity to store, transfer and use large quantities of data without impacting user friendliness.

This device can also be used in various other applications such as pay-TV as a result of its high versatility.

ST33, 32-bit Flash MCUs
Feedback Form
Customer Feedback