ST Life.augmented

M24LR16E-R

16-Kbit Dynamic NFC/RFID tag with password protection, energy harvesting and RF status functions
  • active 活性

The M24LR16E-R device is a Dynamic NFC/RFID tag IC with dual-interface, electrically erasable programmable memory (EEPROM). It features an I2C interface and can be operated from a VCCpower supply. It is also a contactless memory powered by the received carrier electromagnetic wave. The M24LR16E-R is organized as 2048 × 8 bits in the I2C mode and as 512 × 32 bits in the ISO 15693 and ISO 18000-3 mode 1 RF mode.

The M24LR16E-R also features an energy harvesting analog output, as well as a user-configurable digital output pin toggling during either RF write in progress or RF busy mode.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • I2C interface
  • Two-wire I2C serial interface supports 400 kHz protocol
  • Single supply voltage:1.8 V to 5.5 V
  • Byte and Page Write (up to 4 bytes)
  • Random and Sequential read modes
  • Self-timed programming cycle
  • Automatic address incrementing
  • Enhanced ESD/latch-up protection
  • I²C timeout
  • Contactless interface
  • ISO 15693 and ISO 18000-3 mode 1 compatible
  • 13.56 MHz ±7k Hz carrier frequency
  • To tag: 10% or 100% ASK modulation using 1/4 (26 Kbit/s) or 1/256 (1.6 Kbit/s) pulse position coding
  • From tag: load modulation using Manchester coding with 423 kHz and 484 kHz subcarriers in low (6.6 kbit/s) or high (26 kbit/s) data rate mode. Supports the 53 kbit/s data rate with Fast commands
  • Internal tuning capacitance: 27.5pF
  • 64-bit unique identifier (UID)
  • Read Block & Write (32-bit blocks)
  • Digital output pin
  • User configurable pin: RF write in progress or RF busy mode
  • Energy harvesting
  • Analog pin for energy harvesting
  • 4 sink current configurable ranges
  • Memory
  • 16-Kbit EEPROM organized into:2048 bytes in I2C mode512 blocks of 32 bits in RF mode
  • Write timeI2C: 5 ms (max.)RF: 5.75 ms including the internal Verify time
  • More than 1 million write cycles
  • More than 40-year data retention
  • Multiple password protection in RF mode
  • Single password protection in I2C mode
  • PackageECOPACK2®(RoHS compliant and Halogen-free)

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS7261: Dynamic NFC/RFID tag IC with 16-Kbit EEPROM, energy harvesting, I²C bus and ISO 15693 RF interface
11.0 3,668 KB

Application Notes

描述 版本 大小
pdf
AN1471: 如果I²C总线通信被终止,M24xxx I²C EEPROM会发生什么状况
4.0 144 KB
pdf
AN2972: I²C/RFID双接口存储器M24LR64-R的天线设计
5.1 890 KB
pdf
AN3002: M24LR64-R双接口存储器密码保护机制简介
1.1 621 KB
pdf
AN3163: 配置M24LR64-R的ISO 15693读写器
1.0 282 KB
pdf
AN3178: Using a surface-mount inductor as an M24LRxx antenna
2.2 305 KB
pdf
AN3224: Developing an application allowing PR101-USB and MR101-USB FEIG readers to communicate with M24LRXX transponders
2.1 422 KB
pdf
AN3355: Designing an application board compatible with either standard M24LRxx-R or energy-harvesting M24LRxxE-R devices
2.1 98 KB
pdf
AN3375: CR95HF library for ISO15693 and Dual Interface EEPROM products
1.1 690 KB
pdf
AN3408: Using LRIxx, LRISxx, M24LRxx-R and M24LRxxE-R products as NFC vicinity tags
4.0 962 KB
pdf
AN3985: Using the CR95HF library with STM8L microcontrollers
2.1 1,074 KB
pdf
AN4054: Comparison of RF addressing modes of low-density and high-density ISO/IEC 15693 devices
3.0 116 KB
pdf
AN4125: How to manage simultaneous I²C and RF data transfers with the M24LRxxE-R
1.2 392 KB
pdf
AN4326: Increasing the M24LRXXE-R family ESD robustness on antenna using an external ESD protection
1.0 512 KB

Errata Sheet

描述 版本 大小
pdf
ES0195: M24LR04E-R, M24LR16E-R and M24LR64E-R device limitations
2.0 59 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-M24LR011 Software set up file for M24LR-DISCOVERY board
STSW-M24LR012 Nfcv-Reader Android App sample code
STSW-M24LR013 Antenna calculation software supporting AN2972
STSW-M24LR016 Firmware for M24LR board included in the M24LR-DISCOVERY kit
ANT10-M24LR16E Antenna reference board for M24LR16E-R with ESD protection, NOT FOR SALE
X-NUCLEO-NFC02A1 Dynamic NFC tag expansion board based on M24LR for STM32 Nucleo
STSW-95HF004 CR95HF C++ Library for Linux User
STSW-M24LR006 ISO/IEC 15693 and Dual Interface EEPROM library
STSW-M24LR002 PC software source code example for FEIG readers to be used with LRI & M24LR products (AN3224)
ANT3-M24LR04E SMD-Inductor based antenna reference board for M24LR04E-R
FLEX-M24LR04E 45 mm x 75 mm flexible antenna reference board for M24LR04E-R Dual Interface EEPROM, NOT FOR SALE
ROBOT-M24LR16E-A Demonstration board for M24LR16E-R, NOT FOR SALE
ANT7-M24LR16E 15 mm x 15 mm double layer antenna reference board for the M24LR16E-R Dual Interface EEPROM, NOT FOR SALE
ANT2-M24LR16E 20 mm x 40 mm antenna reference board for M24LR16E-R, NOT FOR SALE
ANT1-M24LR16E 45 mm x 75 mm antenna reference board for M24LR16E-R, NOT FOR SALE
DEVKIT-M24LR-A Development kit for M24LRxx-R
M24LR-DISCOVERY Discovery kit for M24LR04E Dual Interface EEPROM with energy harvesting
STSW-STM8061 ISO/IEC 15693 and Dual Interface EEPROM library for STM8L microcontrollers (AN3985)
STSW-95HF001 PC software executable for DEMO-CR95HF-A board (UM1084)
STSW-95HF002 PC software source code example for DEMO-CR95HF-A board (AN3954)

Publications and Collaterals

Magazine

描述 版本 大小
pdf
ENERGY HARVESTED ELECTRONIC SHELF LABEL
469 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
M24LR16E-RDW6T/2ActiveTSSOP8Tape And Reel_-.52Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA40004000
Farnell Element14Order NowEUROPE5331
RS COMPONENTSOrder NowEUROPE39751
RUTRONIKOrder NowEUROPE1101
DIGIKEYOrder NowWORLDWIDE10451
Ecopack2PDF
XML
M24LR16E-RMC6T/2ActiveUFDFPN 8 2x3x0.6Tape And Reel_-.58Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
RUTRONIKOrder NowEUROPE1791
DIGIKEYOrder NowWORLDWIDE34971
MOUSEROrder NowWORLDWIDE47571
Ecopack2PDF
XML
M24LR16E-RMN6T/2ActiveSO8Tape And Reel_-.52Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA50000
ARROWOrder NowEUROPE125000
Farnell Element14Order NowEUROPE24011
RS COMPONENTSOrder NowEUROPE19151
RUTRONIKOrder NowEUROPE17701
MOUSEROrder NowWORLDWIDE27971
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback