ST Life.augmented
sense_power

N-沟道 (>400V 至 650V)

通常可以根据导通电阻为电源管理设计选择合适的、击穿电压范围为450 ~ 650 V的MOSFET,采用ΩMax247封装的产品的导通电阻低至17 mΩ(650 V)。 这些MOSFET设计用于满足SMPS、UPS、LED照明、PV逆变器、电机控制、焊接和汽车应用的各种要求。

在该额定电压下,MOSFET具有如下特性:

  • 为650 V MOSFET实现了单位面积最低的RDS(on)(MDmesh V)
  • 面向所选产品线的本征快速回复二极管
  • 由于具有出色的开关特性,所以易于驱动
  • 广泛的封装选项,包括面向小型设计的SMD PowerFLAT封装
  • 栅极-源极齐纳保护

这些MOSFET提供了多种小型和大功率封装选项:DPAK、D2PAK、I2PAK、I2PAKFP、ISOTOP、Max247、SO8、SOT-223、TO-220、TO-220FP、TO-247、TO-3PF、TO-92和PowerFLAT HV(3.3x3.3、5x5和8x8)。

550/650 V MDmesh V power MOSFETs

To meet the demand for greater energy savings in power conversion, we have enlarged our product offering of MDmesh V MOSFETs. These MOSFETs feature the best RDS(on) * area on the market (550 V and 650 V @ 25 °C) and significantly reduces losses in line-voltage PFC circuits, power supplies and solar inverters. This in turn enables new generations of electronic products with greater energy savings and superior power density. Several packages are available, including the new 4-lead TO247-4 featuring a dedicated control pin for increased switching efficiency, and the 1-mm high surface mount PowerFLAT 8x8 HV featuring an exposed metal drain pad for efficient heat dissipation.
This new technology will help product designers tackle emerging challenges such as the high-efficiency targets of new eco-design directives, and will also benefit the renewable energy sector by saving vital watts normally lost in power-control modules.
MDmesh V MOSFETs achieve up to 40% better RDS(on) versus the previous MDmesh II technology and establish a new milestone in the power switch arena.

Feedback Form
Customer Feedback