HSP061-4M10
4-line ESD protection for high speed lines-
活性
The HSP061-4M10 is a 4-channel ESD array with a rail to rail architecture designed specifically for the protection of high speed differential lines.
The ultralow variation of the capacitance ensures very low influence on signal-skew. The large bandwidth makes the device compatible with 3.4 Gbps.
The device is packaged in μQFN-10L 2.5 x 1 mm with a 500 μm pitch, which minimizes the PCB area.
Key Features
- Flow-through routing to keep signal integrity
- Ultralarge bandwidth: 8.7 GHz
- Ultralow capacitance: 0.3 pF
- Low leakage current: 70 nA at 25 °C
- Extended operating junction temperature range: -40 °C to 150 °C
- Thin package: 0.5 mm max.
- RoHS compliant
- Benefits
High ESD robustness of the equipment Suitable for high density boards - Complies with following standards
MIL-STD 883G Method 3015-7 Class 3B: 8 kV IEC 61000-4-2 level 4: 8 kV (contact discharge) 15 kV (air discharge)
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DS9279: 4-line ESD protection for high speed lines
|
2.0 | 177 KB |
Application Notes
| 描述 | 版本 | 大小 |
|---|---|---|
|
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
|
5.0 | 262 KB |
|
AN4138: HSP061-2 / HSP062-2 high speed line protection on HDMI 1.4 link
|
1.0 | 224 KB |
Publications and Collaterals
Brochure
| 描述 | 版本 | 大小 |
|---|---|---|
|
Semiconductor solutions for healthcare applications
|
1.0 | 665 KB |
样品 & 购买
顶部| 产品型号 | Marketing Status | Stand-off voltage (nom) | Directionality | Package | Packing Type | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HSP061-4M10 | Active | 3 | Uni-Directional | DFN.25.10.05-050-10L | Tape And Reel | .0841 |
| Ecopack2 | PDF XML | ||||||||||||||||||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
|||||||||||||||||||||||||||||||||||