ST Life.augmented

SMX1J

TRANSIL
  • active 活性

The SMX1J Transil has been designed to protect sensitive equipment against electro-static discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical over stress such as IEC 61000-4-4 and 5. They are generally for surges below 85 W 10/1000 μs.

The Planar technology makes it compatible with high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.

The SMX1J is packaged in μQFN-2L.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Peak pulse power:
  • 85 W (10/1000 μs)
  • 800 W (8/20 μs)
  • Stand off voltage 7.5 V
  • Unidirectional
  • Low leakage current:
  • 1 μA at 25 °C
  • 2 μA at 85 °C
  • Operating Tj max: 150 °C
  • High power capability at Tj max: 78 W
  • Complies with the following standards
  • IEC 61000-4-2 level 4:15 kV (air discharge)8 kV (contact discharge)
  • MIL STD 883G - Method 3015-7 Class 3B:25 kV HBM (human body model)

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS6454: Transil™
3.1 188 KB

Application Notes

描述 版本 大小
pdf
AN4160: TVS devices for power line communication applications
2.0 418 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Full EOS protection at working temperatures with new TVS generation
1.0.0 963 KB
pdf
SMA6J ans SMM4F high-temperature Transil series
1.0 323 KB

样品 & 购买

顶部
产品型号 Marketing StatusStand-off voltage (nom) DirectionalityPackagePacking TypeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SMX1J7.5A-TRActive7.5Uni-DirectionaluQFN-2LTape And Reel-.147Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE57851
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback