ST Life.augmented

LBP01

LED bypass protection
  • active 活性

The LBP01 series are bypass switches to be connected in parallel with 1 or 2 LEDs. In case of LED failure, this allows the current to flow through the other LEDs.

It also provides an overvoltage protection against surges defined in IEC 61000-4-2 and IEC 61000-4-5

Their robust dice also protect LEDs against surge.

These devices are compatible with LEDs up to 1 A.

LBP01 are packaged either in SMB or SOT23-5L

pdf 下载 数据表

Key Features

  • Bidirectional device: LBP01-0810B
  • Unidirectional device: LBP01-0803SC5
  • RoHS compliant
  • BenefitsKeep LED strings on in case of LED open mode failureReduced maintenance costIncrease lifetime of the lighting system
  • Complies with the following standards:IEC61000-4-2 level 4±15 kV (air discharge)±8 kV (contact discharge)IEC 61000-4-5±1kV / 24 A

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8958: LED bypass protection
1.1 220 KB

Application Notes

描述 版本 大小
pdf
AN3007: 100 Mbps and Gigabit Ethernet protection
1.1 413 KB
pdf
AN3318: HSP061-4NY8 high speed line protection on HDMI 1.4 link
1.0 173 KB
pdf
AN588: CHOOSING AN ITAXX REQUIRES A SYSTEM APPROACH
2.1 215 KB
pdf
AN589: CROSSTALK BEHAVIOUR OF ITA25 IN RS232 TRANSMISSION
2.1 81 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Power over Ethernet protection
1.0 392 KB

样品 & 购买

顶部
产品型号 Marketing StatusStand-off voltage (nom) DirectionalityPackagePacking TypeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LBP01-0803SC5Active3Bi-Directional;Uni-DirectionalSOT23-5LTape And ReelFree samples.1941Distributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
FARNELLOrder nowEUROPE4901
DIGIKEYOrder nowWORLDWIDE16861
MOUSEROrder nowWORLDWIDE26691
Ecopack2PDF
XML
LBP01-0810BActive3Bi-Directional;Uni-DirectionalSMBTape And ReelFree samples.2055Distributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
FARNELLOrder nowEUROPE441
DIGIKEYOrder nowWORLDWIDE16891
MOUSEROrder nowWORLDWIDE1201
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback