ST Life.augmented

TS3011

Rail-to-rail high-speed comparator
  • active 活性

The TS3011 single comparator features a high-speed response time with rail-to-rail inputs. Specified for a supply voltage of 2.2 to 5 V, this comparator can operate over a wide temperature range of -40°C to +125°C.

The TS3011 offers micropower consumption as low as a few hundred microamperes, thus providing an excellent ratio of power consumption current versus response time.

The TS3011 includes push-pull outputs and is available in small packages (SMD): SOT23-5 and SC70-5.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Propagation delay: 8 ns
  • Low current consumption: 470 μA typ at 5 V
  • Rail-to-rail inputs
  • Push-pull outputs
  • Supply operation from 2.2 to 5 V
  • Wide temperature range: -40°C to +125°C
  • ESD tolerance: 2 kV HBM/200 V MM
  • Latch-up immunity: 200 mA
  • SMD packages
  • Automotive qualification

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8604: Rail-to-rail high-speed comparator
2.0 331 KB

Application Notes

描述 版本 大小
pdf
AN4071: Introduction to comparators, their parameters and basic applications
1.0 482 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
TS3011 PSpice model
1.0 3 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
VMA automotive applications
1,366 KB

Publications and Collaterals

Brochure

描述 版本 大小
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TS3011ICTActiveSC70-5Tape And Reel-40125_-.461Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC20511
RS COMPONENTSOrder NowEUROPE26855
Ecopack2-
TS3011ILTActiveSOT23-5LTape And Reel-40125_-.461Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ANGLIA LiveOrder NowEUROPE30001
ARROWOrder NowEUROPE400000
Farnell Element14Order NowEUROPE47311
RS COMPONENTSOrder NowEUROPE8955
MOUSEROrder NowWORLDWIDE28261
Ecopack2PDF
XML
TS3011IYLTActiveSOT23-5LTape And Reel-40125Yes-.554Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA28003000
ARROWOrder NowEUROPE30000
RUTRONIKOrder NowEUROPE30001
DIGIKEYOrder NowWORLDWIDE29941
FUTUREOrder NowWORLDWIDE15001
MOUSEROrder NowWORLDWIDE4951
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。