ST Life.augmented
sense_power

高精度运放(< 50 MHz)

意法半导体的高性能运算放大器具有以下特性:微功耗、零漂移、轨到轨、低压偏移、高电压和低输入偏置电流。我们的优势在于:

  • 市面上最大的微功率运算放大器产品系列,功耗低至2 A
  • 可靠的大批量标准和高性能运算放大器供应商
  • 采用节省空间的封装:DFN、QFN、SOT-23和SC-70
  • 可以保证实现指定的最低/最高电气性能

TSX7 series: high-precision low-power 16 V CMOS op amps

The TSX711, TSX712, TSX7191 and TSX7192 offer low power consumption and exhibit an offset voltage less than 200 µV. Rail-to-rail input and output functions, associated with an extended power supply range from 2.7 V to 16 V, allows the TSX711 to be used on a wide range of applications. The TSX711 perfectly fits automotive requirements: -40°C to 125°C temperature range and ability to sustain 4 kV ESD. Also available in a tiny SOT-23 package.