意法半导体’的耳机和低功耗放大器产品提供了非常适于您的应用的设计和特性:
- AB类、G类和无滤波D类架构,实现了最佳音频性能和功效
- 集成式特性,精简了物料单,例如无电容和无滤波放大
- 提供多种封装选项,包括适于板空间非常宝贵的应用的超小型封装
TS2012 filter-free stereo
The TS2012 is a stereo fully differential class D power amplifier. Able to drive up to 1.35W into an 8 Ω load at 5V per channel. It achieves outstanding efficiency compared to typical class AB audio amps.The device has four different gain settings utilizing two discrete pins: G0 and G1.
Pop & click reduction circuitry provides low on/off switch noise while allowing the device to start within 1ms.
Two standby pins (active low) allow each channel to be switched off independently.
The TS2012 is available in a QFN20 package in 4x4 mm dimension.