ST Life.augmented

STA381BW

Sound Terminal 2.1-channel high-efficiency digital audio system
  • active 活性

The STA381BW is an integrated solution embedding digital audio processing, digital amplification, FFXTMpower output stage, headphone and 2 Vrms line outputs. It is part of the Sound Terminal®family and provides full digital audio streaming from the source to the speaker, offering cost effectiveness, low power dissipation and sound enrichment.

The STA381BW input section consists of a flexible digital input serial audio interface, feeding the digital processing unit, and an analog 1 Vrms input for a seamless connection with pure analog sources. The serial audio data input interface supports many formats, including the popular IIS format.

The STA381BW is based on an FFXTM(Fully Flexible Amplification) processor, proprietary technology from STMicroelectronics. FFXTMis the evolution of the ST ternary technology: the advanced processor is available for ternary, binary, binary differential and phase shift PWM modulation. The STA381BW embeds the ternary, binary and binary differential implementations, a subset of the full capability of the FFXTMprocessor.

The STA381BW power section consists of four independent half-bridges. These can be configured via digital control to operate in different modes. A 2.1-channel setup can be implemented with two half-bridges (L/R) together with a single full-bridge (subwoofer). Alternatively, the 2.0-channel setup can be done with two full-bridges. When using this configuration, an external amplifier for the SW channel can also be driven through the PWM output. The STA381BW is able to deliver 2 x 20 W (ternary) into an 8 Ω load at 18 V or 2 x 9 W (binary) into a 4 Ω load, plus 1 x 20 W (ternary) into an 8 Ω load at 18 V.

The STA381BW also provides a capless headphone out (with embedded negative charge pump), able to deliver up to 40 mW into a 32 Ω load or, alternatively, can be configured as a 2 Vrms line output.

The STA381BW digital processing unit includes up to 12 programmable biquads (EQs), allowing perfect sound equalization and offering advanced noise-shaping techniques. Moreover, the coefficient range ensures a great variety of filter shapes (low/high-pass, low/high shelf, peak, notch, band-pass). The equalization engine is fully compatible with the ST speaker compensation technology embedded into the APWorkbench suite. A state-of-the-art multi-band DRC, STCompressorTMequalizes the system to provide active speaker protection with full audio quality preservation against sudden sound peaks. Moreover, STSpeakerSafeTMtechnology offers reliable speaker protection under any condition. The master clock can be from stable BICKI (64xfs, 50% duty cycle) or external XTI.

pdf 下载 数据表

Key Features

  • Wide-range supply voltage4.5 V to 26 V (operating range)30 V (absolute maximum rating)
  • I2C control with selectable device address
  • Embedded full IC protectionManufacturing short-circuit protection (out vs. gnd, out vs. vcc, out vs. out)Thermal protectionOvercurrent protectionUndervoltage protection
  • 1 Vrms stereo analog input
  • I2S interface, sampling rate 32 kHz ~ 192 kHz, with internal sampling frequency converter for fixed processing frequency
  • Three output power stage configurations2.0 mode, L/R full bridges2.1 mode, L/R two half-bridges, subwoofer full bridge2.1 mode, L/R full bridges, PWM output for external subwoofer amplifier
  • Driving load capabilities2 x 20 W into 8 Ω ternary modulation2 x 9 W into 4 Ω + 1 x 20 W into 8 Ω
  • FFXTM100 dB dynamic range
  • Fixed output PWM frequency at any input sampling frequency
  • Embedded RMS meter for measuring real-time loudness
  • Two analog outputsSelectable headphone / line out driver with adjustable gain via external resistorsNew F3XTManalog output
  • New fully programmable noise-gating function
  • HeadphoneEmbedded negative charge pumpFull capless output configurationDriving load capabilities: 40 mW into 32 Ω
  • Line out2 Vrms line output capability
  • Up to 12 user-programmable biquads with noise-shaping technology
  • Direct access to coefficients through I2C shadowing mechanism
  • Fixed (88.2 kHz / 96 kHz) internal processing sampling rate
  • Two independent DRCs configurable as a dual-band anticlipper or independent limiters/compressors (B2DRC)
  • Digital gain/att +48 dB to -80 dB with 0.125 dB/step resolution
  • Independent (fade-in, fade-out) soft volume update with programmable rate 48 ~ 1.5 dB/ms
  • Bass/treble tones control
  • Audio presets: 15 crossover filters, 5 anticlipping modes, nighttime listening mode
  • STSpeakerSafeTMprotection circuitryPre- and post-processing DC blocking filtersChecksum engine for filter coefficientsPWM fault self-diagnosis
  • STCompressorTMdual-band DRC

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS7227: Sound Terminal® 2.1-channel high-efficiency digital audio system
7.0 3,286 KB

Application Notes

描述 版本 大小
pdf
AN3340: Loudspeaker characterization and compensation
1.2 3,944 KB
pdf
AN3959: 2.0-channel demonstration board based on the STA381BW and STA381BWS
3.0 4,312 KB
pdf
AN3984: IIR filter design equations for Sound Terminal® devices
1.0 494 KB
pdf
AN4118: APWLink USB interface board for Sound Terminal® demonstration boards
2.0 1,029 KB

User Manual

描述 版本 大小
pdf
UM1545: Using the Audio Processor Workbench (APWorkbench)
1.0 3,221 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
SoundTerminal STA381BW and STA381BWS
1.0 1,662 KB

Training Material

描述 版本 大小
pdf
Learn the basics about STSpeakerSafe technology
1.0 197 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-AUDIO011 APWorkbench for audio

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STA381BWActiveVFQFPN 48 7X7X0.9Tray0150_-3.05Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA5200
Ecopack2PDF
XML
STA381BWTRActiveVFQFPN 48 7X7X0.9Tape And Reel0150_Free samples3.05Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
DIGIKEYOrder nowWORLDWIDE79411
MOUSEROrder nowWORLDWIDE1991
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback