ST Life.augmented

ECMF02-2BF3

Common mode filter with ESD protection for high speed serial interface
  • active 活性

The ECMF02-2BF3 is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like MIPI D-PHY, MDDI, USB 2.0 and HDMI.

The ECMF02-2BF3 can protect and filter one differential lane.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Very large differential bandwidth above 5 GHz
  • High common mode attenuation:
  • - 23 dB at 900 MHz.
  • High common mode attenuation:
  • - 20 dB between 800 MHz and 2.2 GHz.
  • Very low PCB space consumption: <1.1mm2
  • Thin package: 0.50 mm max. after reflow
  • Lead-free package
  • High reduction of parasitic elements through integration
  • Complies with the following standard:
  • IEC 61000-4-2 level 4 input and output pins:±15 kV (air discharge)±8 kV (contact discharge)

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS7161: Dual line IPAD™, common mode filter with ESD protection for high speed serial interface
2.0 426 KB
pdf
DB1549: Dual line IPAD™, common mode filter with ESD protection for high speed serial interface
1.0 44 KB

Application Notes

描述 版本 大小
pdf
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
8.0 252 KB
pdf
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
5.0 262 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
ECMF02-2BF3 S-parameter model (.sxp)
353 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
USB 2.0 protection and IPAD™ solutions overview presentation
3.0 459 KB
pdf
USB type-C Power Delivery advanced protection fundamentals
1.0 396 KB
pdf
USB type-C™ advanced protection solutions quick start guide
2.0 1,337 KB
pdf
USB type-C™ datalines and 'alternate mode' advanced protection fundamentals
1.0 657 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ECMF02-2BF3ActiveChip Scale Package 0.4mm pitchTape And ReelFree Samples.127Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC7001
DIGIKEYOrder NowWORLDWIDE45761
MOUSEROrder NowWORLDWIDE33031
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。