STPTIC
BST tunable integrated RF capacitor-
活性
The ST integrated tunable capacitor, offers excellent RF performance, low power consumption and high linearity required in adaptive RF tuning applications. The fundamental building block of PTIC is a tunable material called Parascan which is a version of barium strontium titanate (BST) developed by Paratek microwave.
BST capacitances are tunable capacitances intended for use in mobile phone application, and dedicated to RF tunable applications. These tunable capacitances are controlled through a bias voltage ranging from 2 to 20 V. The use of BST tunable capacitance in mobile phones enables significant improvement in terms of radiated performances making the performance almost insensitive to the external environment.
Key Features
- High power capability (+36 dBm)
- High tuning range (3.5/1)
- High quality factor (Q)
- High linearity device
- Low leakage current
- Capacitor bias is DC blocked
- Frequency of operation from DC to 3 GHz
- 7 values available: 2.7pF, 3.3 pF, 3.9 pF, 4.7 pF, 5.6 pF, 6.8 pF and 8.2 pF
- Analog control voltage
- Compatible with high voltage control IC (STHVDAC series)
- Available in plastic molded package:
μQFN package 1.2 x 1.6 x 0.9 mm Flip Chip 0.65 x 1.2 x 0.3 mm - ECOPACK®2 compliant component
- Benefit
RF tunable passive implementation in mobile phones to optimize antenna radiated performances.
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DS9309: Parascan™ tunable integrated capacitor
|
1.0 | 121 KB |
样品 & 购买
顶部| 产品型号 | Marketing Status | Package | Packing Type | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STPTIC-27F1M6 | Active | DFN.16.12.10-050-6L | Tape And Reel | - | .5 | No data reported, please contact our Distributors | Ecopack2 | PDF XML | ||||
| STPTIC-27G1H5 | Active | CSPS0.2 BP 4-81 | Tape And Reel | - | .48 | No data reported, please contact our Distributors | Ecopack2 | PDF XML | ||||
| STPTIC-33F1M6 | Active | DFN.16.12.10-050-6L | Tape And Reel | - | .5 | No data reported, please contact our Distributors | Ecopack2 | PDF XML | ||||
| STPTIC-33G1H5 | Active | CSPS0.2 BP 4-81 | Tape And Reel | - | .48 | No data reported, please contact our Distributors | Ecopack2 | PDF XML | ||||
| STPTIC-39F1M6 | Active | DFN.16.12.10-050-6L | Tape And Reel | - | No data reported, please contact our Distributors | Ecopack2 | PDF XML | |||||
| STPTIC-39G1H5 | Active | CSPS0.2 BP 4-81 | Tape And Reel | - | .48 | No data reported, please contact our Distributors | Ecopack2 | PDF XML | ||||
| STPTIC-47F1M6 | Active | DFN.16.12.10-050-6L | Tape And Reel | - | .5 | No data reported, please contact our Distributors | Ecopack2 | PDF XML | ||||
| STPTIC-47G1H5 | Active | CSPS0.2 BP 4-81 | Tape And Reel | - | .48 | No data reported, please contact our Distributors | Ecopack2 | - | ||||
| STPTIC-56F1M6 | Active | DFN.16.12.10-050-6L | Tape And Reel | - | No data reported, please contact our Distributors | Ecopack2 | PDF XML | |||||
| STPTIC-56G1H5 | Active | CSPS0.2 BP 4-81 | Tape And Reel | - | .48 | No data reported, please contact our Distributors | Ecopack2 | - | ||||
| STPTIC-68F1M6 | Active | DFN.16.12.10-050-6L | Tape And Reel | - | .5 | No data reported, please contact our Distributors | Ecopack2 | PDF XML | ||||
| STPTIC-68G1H5 | Active | CSPS0.2 BP 4-81 | Tape And Reel | - | No data reported, please contact our Distributors | Ecopack2 | PDF XML | |||||
| STPTIC-82F1M6 | Active | DFN.16.12.10-050-6L | Tape And Reel | - | .5 | No data reported, please contact our Distributors | Ecopack2 | PDF XML | ||||
| STPTIC-82G1H5 | Active | CSPS0.2 BP 4-81 | Tape And Reel | - | .48 | No data reported, please contact our Distributors | Ecopack2 | PDF XML | ||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
||||||||||||