ST Life.augmented

TS110

High surge voltage 1.25 A SCR for circuit breaker
  • active 活性

Thanks to highly sensitive triggering levels, the TS110 series is suitable for circuit breaker applications where the available gate current is limited. Such applications include GFCI (ground fault circuit interrupter), AFCI (arc fault circuit interrupter), RCD (residual current device), and RCBO (residual current circuit breaker with overload protection).

The 1250 V surge voltage capability of the TS110 enables high robustness of the whole circuit breaker. The low leakage current of the TS110 reduces power consumption over the entire lifetime of the circuit breaker.

The TS110 is available in through-hole TO-92 package with GAK pinout and in SMBflat-3L.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • On-state rms current, 1.25 A
  • Repetitive peak off-state voltage, 700 V
  • Non-repetitive direct surge peak off-state voltage, 1250 V
  • Non-repetitive reverse surge peak off-state voltage, 850 V
  • Triggering gate current, 100 μA

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8670: High surge voltage 1.25 A SCR for circuit breaker
3.0 183 KB

Application Notes

描述 版本 大小
pdf
AN2703: Parameter list for SCRs, TRIACs, AC switches, and DIACS
2.3 99 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
Standard and sensitive SCRs PSpice model (.lib) and symbols (.olb)
1.0 17 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
ts110_scr_product_presentation
349 KB

Publications and Collaterals

Selection Guides

描述 版本 大小
pdf
Thyristors, Triacs, AC switches and A.S.D™ selection guide
1,717 KB

样品 & 购买

顶部
产品型号 Marketing StatusTriggering gate current maxRepetitive peak off-state voltage (max) Rising Ratio Of Off Voltage (min) (@Tj max) PackagePacking TypeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TS110-7A1Active0.170015TO-92Poly Bag-.2662Distributor reported inventory date: 2014-04-18
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE50000
DIGIKEYOrder NowWORLDWIDE5521
MOUSEROrder NowWORLDWIDE22381
Ecopack2PDF
XML
TS110-7A1-APActive0.170015TO-92Tape And Reel-No availability reported, please contact our Sales officeEcopack2PDF
XML
TS110-7UFActive0.170015SMBflat-3LTape And Reel-.2662No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback