STA8088EXG
High Flexible GPS/Galileo/Glonass/QZSS Receiver with powerful processing (ARM9)-
活性
STA8088EXG is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/Glonass/ Compass/QZSS).
By combining the ARM946 microcontroller core with the large number of peripherals/ interfaces, STA8088EXG provides a highly-flexible and cost effective solution for hand-held and telematic applications.
The device is the ideal solution for sensor-based and sensor-less ST Dead Reckoning technologies which enhance positioning accuracy even in areas without GNSS signals, like tunnels and indoor parking.
Key Features
- STMicroelectronics®3rd generation positioning receiver with 32 tracking channels and 2 fast acquisition channels compatible with GPS, Galileo, Glonass, Compass and QZSS systems
- Embedded RF front-end with built-in LNA
- -162dBm indoor sensitivity (tracking mode)
- Fast TTFF < 1 s in hot start and 35 s in cold start
- Support of ST-AGPSTM Multimode Assisted GPS (extended ephemeris solution)
- High performance ARM946 MCU (up to 208 MHz)
- 256 Kbyte embedded TCM/SRAM
- FSMC external memory interface (NAND, NOR and SRAM)
- External SQI Flash interface
- One 16-bit Extended Function Timer (EFT) with input capture/ output compare and PWM.
- Four 32-bit free running timers/ counters
- Real Time Clock (RTC) circuit
- 3 UARTs (one full for modem support)
- 1 I2C master/slave interface
- 1 Synchronous Serial Port (SSP, Motorola-SPI supported)
- USB2.0 dual role full speed (12 MHz) with integrated physical layer transceiver
- 2 Secure-Digital Multimedia Memory Card Interfaces (SDMMC)
- 2 Controller Area Network (CAN)
- 1 Multichannel Serial Port (MSP)
- GPIO port for a total of up to 64 GPIOs
- 8-channels ADC (10 bit)
- Selectable 1.8 V or 3.3 V I/Os for specific I/O ports
- 3 embedded 1.8 V voltage regultators
- Operating condition:
VDD12: 1.2 V ±10 % VDD18/RF18: 1.8 V ±5 % VLPVR: 1.62 V to 3.6 V VddIO: 1.8 V -5 %/ +10 %; 3.3 V ±10 % - Package:
TFBGA169 9 x 9 x 1.2 mm 0.65 pitch TFBGA169 12 x 12 x 1.2 mm 0.8 pitch - Ambient temperature range: -40/ +85 °C
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DB1536: Flexible GPS/Galileo/Glonass/Compass/QZSS receiver with high performance processing (ARM9)
|
3.0 | 237 KB |
Publications and Collaterals
Flyer
| 描述 | 版本 | 大小 |
|---|---|---|
|
TESEOII: GPS/Galileo/GLONASS/QZSS standalone receiver
|
1.0.0 | 296 KB |
样品 & 购买
顶部| 产品型号 | Marketing Status | Package | Packing Type | Automotive Grade | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STA8088EXG | Active | TFBGA 169 9x9x1.2 | Tray | _ | - | 7.892 |
| Ecopack2 | PDF XML | ||||||||||
| STA8088EXGA | Active | TFBGA 169 9x9x1.2 | Tray | Yes | - | No data reported, please contact our Distributors | Ecopack2 | - | |||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
|||||||||||||||||||