ST Life.augmented

L99PM72PXP

Advanced power management IC, with embedded LIN and HS CAN transceiver, supporting CAN Partial Networking
  • active 活性

The L99PM72PXP is a power management system IC providing electronic control units with enhanced system power supply functionality including various standby modes as well as LIN and HS CAN physical communication layers. It contains two low drop voltage regulators to supply the system microcontroller and external peripheral loads such as sensors and provides enhanced system standby functionality with programmable local and remote wake up capability.

In addition, five high-side drivers, two low-side drivers and two operational amplifiers increase the system integration level.

The ST standard SPI Interface (3.0) allows control and diagnosis of the device and enables generic software development.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Two 5 V voltage regulators for microcontroller and peripheral supply
  • No electrolytic capacitor required on regulator outputs
  • Ultra low quiescent current in standby modes
  • Programmable reset generator for power-on and undervoltage
  • Configurable window watchdog and fail safe output
  • LIN 2.1 compliant (SAEJ2602 compatible) transceiver
  • Advanced high speed CAN transceiver (ISO 11898-2/-5 and SAE J2284 compliant) with local failure and bus failure diagnosis and selective wake-up functionality according to ISO 11898-6
  • Complete 3 channel contact monitoring interface with programmable cyclic sense functionality
  • Programmable periodic system wake-up feature
  • ST SPI interface for mode control and diagnosis
  • 5 fully protected high-side drivers with internal 4-channel PWM generator
  • 2 low-side drivers with active Zener clamping
  • 4 Internal PWM timers
  • 2 operational amplifiers with rail-to-rail outputs (VS) and low voltage inputs
  • Temperature warning and thermal shutdown

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9213: Advanced power management system IC with embedded LIN and high speed CAN transceiver supporting CAN Partial Networking
3.0 1,214 KB
pdf
DB1394: Advanced power management system IC with embedded LIN and high speed CAN transceiver supporting CAN Partial Networking
2.0 52 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN0897: ST SPI protocol
2.1 447 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
L99PM72GXP
735 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L99PM72PXPActivePowerSSO 36Tube-40150Yes-3.412No availability reported, please contact our Sales officeEcopack2-
L99PM72PXPTRActivePowerSSO 36Tape And Reel-40150Yes-3.412Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE19951
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。