ST Life.augmented

ST8024L

Smart card interface
  • active 活性

The ST8024L is a complete low-cost analog interface for asynchronous Class A, B, and C smartcards. It can be placed between the card and the microcontroller with few external components to perform all supply protection and control functions. The ST8024LCDR and ST8024LCTR are compatible with the ST8024 (with the exception of Vth(ext)rise/fallvalue).

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Designed to be compatible with the NDS conditional access system (except ST8024LTR)
  • ISO 7816, GSM11.11 and EMV 4.2 (payment systems) compatible
  • IC card interface
  • 3 V or 5 V supply for the ST8024L device (VDD)
  • Three specifically protected half-duplex bi-directional buffered I/O lines to card contacts C4, C7 and C8
  • Step-up converter for VCCgeneration separately powered by a 5 V ± 20% supply (VDDPand PGND)
  • 1.8 V ± 6.5%, 3 V or 5 V ± 5% regulated card supply voltage (VCC) with appropriate decoupling has the following capabilities:
  • ICC< 80 mA at VDDP= 4.75 to 6.5 V
  • Handles current spikes of 40 nA up to 20 MHz
  • Controls rise and fall times
  • Filtered overload detection at ~120 mA
  • Thermal and short-circuit protection on all card contacts
  • Automatic activation and deactivation sequences; initiated by software or by hardware in the event of a short-circuit, card take-off, overheating, VDDor VDDPdropout
  • Enhanced ESD protection on card side (>6 kV)
  • 26 MHz integrated crystal oscillator
  • Built-in debounce on card presence contacts
  • One multiplexed status signal OFF
  • Non-inverted control of RST via pin RSTIN
  • Clock generation for cards up to 20 MHz (divided by 1, 2, 4 or 8 through CLKDIV1 and CLKDIV2 signals) with synchronous frequency changes
  • Supply supervisor for spike-killing during power-on and power-off and power-on reset (threshold fixed internally or externally by a resistor divider)

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS6888: Smartcard interface
5.0 705 KB

Application Notes

描述 版本 大小
pdf
AN3275: Improving the performance of smartcard interfaces using the ST8024L
1.1 1,847 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ST8024LACDRActiveSO-28Tape And Reel-2585_-.78Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE11791
Ecopack1 (*)-
ST8024LCDRActiveSO-28Tape And Reel-2585_-.78No availability reported, please contact our Sales officeEcopack1 (*)PDF
XML
ST8024LCTRActiveTSSOP28 9.7 x 4.4Tape And Reel-2585_-.78Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE15511
Ecopack2PDF
XML
ST8024LTRActiveTSSOP 20Tape And Reel-2585_-.65Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA25002500
P&SOrder NowASIA/PACIFIC16771
DIGIKEYOrder NowWORLDWIDE23501
MOUSEROrder NowWORLDWIDE25541
Ecopack1PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback