ST Life.augmented

ST7580

B-FSK, B-PSK, Q-PSK, 8-PSK Multi Mode Power Line Networking System on Chip
  • active 活性

The ST7580 is a flexible power line networking system-on-chip combining a high performing PHY processor core and a protocol controller with a fully integrated analog front end (AFE) and line driver for a scalable future-proof, cost effective, single chip, narrow-band power line communication solution.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Fully integrated narrow-band power line networking system-on-chip
  • High-performing PHY processor with embedded turnkey firmware featuring:
  • B-FSK modulation up to 9.6 kbps
  • B-PSK, Q-PSK, 8-PSK modulations up to 28.8 kbps
  • Dual channel operation mode
  • Convolutional error correction coding
  • Signal-to-noise ratio estimation
  • B-PSK with PNA mode against impulsive noise
  • Protocol engine embedding turnkey communication protocol
  • Framing service
  • Error detection
  • Sniffer functionality
  • Host controller UART interface up to 57.6 kbps
  • AES-128 based authentication and confidentiality services
  • Fully integrated analog front end:
  • ADC and DAC
  • Digital transmission level control
  • PGA with automatic gain control
  • High sensitivity receiver
  • Fully integrated single-ended power amplifier for line driving
  • Up to 1 A RMS, 14 V p-p output
  • Configurable active filtering topology
  • Very high linearity
  • Embedded temperature sensor
  • Current control feature
  • 8 to 18 V power amplifier supply
  • 3.3 V or 5 V digital I/O supply
  • Zero crossing detection
  • Suitable for EN50065, FCC part 15 and ARIB compliant applications
  • Communication carrier frequency programmable up to 250 kHz
  • VFQFPN48 7x7x1.0 48L exposed pad package
  • -40 °C to +85 °C temperature range

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8824: FSK, PSK multi-mode power line networking system-on-chip
1.0 824 KB

Application Notes

描述 版本 大小
pdf
AN4018: Data link communication protocol for the ST7580 power line networking SoC
3.1 834 KB
pdf
AN4068: ST7580 power line communication system-on-chip design guide
2.0 6,023 KB
pdf
AN4274: The serial communication driver between the ST7580 and the STM32Fx
1.0 404 KB

User Manual

描述 版本 大小
pdf
UM0932: ST7580 - FSK, PSK multi-mode power line networking system-on-chip
3.0 684 KB
pdf
UM1038: Hardware interconnection of the STM32™, SPEAr™3xx, and ST75xx
1.2 797 KB
pdf
UM1518: ST7580 power line modem demonstration kit graphical user interface (GUI)
2.0 1,866 KB

Design Notes & Tips

描述 版本 大小
pdf
DN0010: Adapting ST power line modem evaluation boards to communicate over a DC bus
1.0 406 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
STarGRID ST7580 SoC
1.0.0 1,058 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
EVALKITST7580-1 ST7580 Power Line Networking System On Chip Demonstration kit
STEVAL-IHP007V1 Power line communication module for street lighting
STSW-COMMPROT001 ST7580 Communication Protocol

Publications and Collaterals

Flyer

描述 版本 大小
pdf
STM32-PLC Smart meter solution
1,194 KB
PDF
STarGRID power-line flyer
766 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOutput CurrentAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ST7580ActiveVFQFPN 48 7x7x1.0Tray_Free Samples5.7Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA2141560
DIGIKEYOrder NowWORLDWIDE9881
MOUSEROrder NowWORLDWIDE13851
Ecopack2PDF
XML
ST7580TRActiveVFQFPN 48 7x7x1.0Tape And Reel_-5.7No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback