ST Life.augmented

L3GD20H

MEMS motion sensor: 3-axis digital output gyroscope
  • active 活性

The L3GD20H is a low-power three-axis angular rate sensor.

It includes a sensing element and an IC interface able to provide the measured angular rate to the external world through digital interface (I2C/SPI).

The sensing element is manufactured using a dedicated micromachining process developed by ST to produce inertial sensors and actuators on silicon wafers.

The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The L3GD20H has a full scale of ±245/±500/±2000 dps and is capable of measuring rates with a user selectable bandwidth.

The L3GD20H is available in a plastic land grid array (LGA) package and can operate within a temperature range from -40 °C to +85 °C.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Wide supply voltage, 2.2 V to 3.6 V
  • Wide extended operating temperature range (from -40 °C to 85 °C)
  • Low voltage compatible IOs, 1.8 V
  • Low power consumption
  • Embedded power-down
  • Sleep mode
  • Fast turn-on and wake-up
  • Three selectable full scales up to 2000 dps
  • 16 bit rate value data output
  • 8 bit temperature data output
  • I2C/SPI digital output interface
  • 2 dedicated lines (1 interrupt, 1 data ready)
  • User enable integrated high-pass filters
  • Embedded temperature sensor
  • Embedded 32 levels of 16 bit data output FIFO
  • High shock survivability
  • ECOPACK® RoHS and “Green” compliant

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9182: MEMS motion sensor: three-axis digital output gyroscope
2.0 2,478 KB

Application Notes

描述 版本 大小
pdf
AN4156: Hardware abstraction layer for Android
1.0 370 KB
pdf
AN4506: L3GD20H: 3-axis digital output gyroscope
2.0 1,380 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Design Notes & Tips

描述 版本 大小
pdf
DT0011: Benefits in using FIFO buffer embedded in ST MEMS sensors
1.0 618 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-MKI136V1 L3GD20H adapter board for standard DIL 24 socket
STSW-MEMS020 L3GD20H Linux OS device driver
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
iNEMOEngine_PI3P PI3P engine PRO - platform independent

Publications and Collaterals

Flyer

描述 版本 大小
pdf
3-axis digital gyroscopes for enhanced motion-control realism and image stabilization
2.0 1,106 KB

Brochure

描述 版本 大小
pdf
MEMS and Sensors, Smart solutions for IoT and enhanced user experience
6.0 1,594 KB

White Paper

描述 版本 大小
pdf
Optical Image Stabilization (OIS) - white paper
1.0 3,082 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L3GD20HTRActiveLLGA 16 3x3x1.0Tape And Reel_Free Samples2.005Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA234314000
RS COMPONENTSOrder NowEUROPE38205
DIGIKEYOrder NowWORLDWIDE71201
FUTUREOrder NowWORLDWIDE501
MOUSEROrder NowWORLDWIDE62401
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。