LPS331AP
MEMS pressure sensor, 260-1260 mbar absolute digital output barometer-
活性
The LPS331AP is an ultra compact absolute piezoresistive pressure sensor. It includes a monolithic sensing element and an IC interface able to take the information from the sensing element and to provide a digital signal to the external world.
The sensing element consists of a suspended membrane realized inside a single mono-silicon substrate. It is capable to detecting pressure and is manufactured using a dedicated process developed by ST, called VENSENS.
The VENSENS process allows to build a mono-silicon membrane above an air cavity with controlled gap and defined pressure. The membrane is very small compared to the traditionally built silicon micromachined membranes. Membrane breakage is prevented by an intrinsic mechanical stopper.
The IC interface is manufactured using a standard CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.
The LPS331AP is available in a small holed cap land grid array (HCLGA) package and it is guaranteed to operate over a temperature range extending from -40 °C to +85 °C. The package is holed to allow external pressure to reach the sensing element.
Key Features
- 260 to 1260 mbar absolute pressure range
- High-resolution mode: 0.020 mbar RMS
- Low power consumption:
Low resolution mode: 5.5 μA High resolution mode: 30 μA - High overpressure capability: 20x full scale
- Embedded temperature compensation
- Embedded 24-bit ADC
- Selectable ODR from 1 Hz to 25 Hz
- SPI and I2C interfaces
- Supply voltage: 1.71 to 3.6 V
- High shock survivability: 10,000 g
- Small and thin package
- ECOPACK® lead-free compliant
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DS8615: MEMS pressure sensor: 260-1260 mbar absolute digital output barometer
|
7.0 | 442 KB |
Application Notes
| 描述 | 版本 | 大小 |
|---|---|---|
|
AN4159: Hardware and software guidelines for use of the LPS331AP
|
3.0 | 647 KB |
User Manual
| 描述 | 版本 | 大小 |
|---|---|---|
|
UM1049: Unico GUI: software guide
|
2.0 | 1,837 KB |
Design Notes & Tips
| 描述 | 版本 | 大小 |
|---|---|---|
|
DT0004: How to interpret the LPS331AP pressure and temperature readings
|
1.0 | 435 KB |
Related Tools and Software
Related Tools and Software
| 产品型号 | 描述 |
|---|---|
| STEVAL-MKI109V2 | eMotion: ST MEMS adapters motherboard based on STM32. Compatible with all ST MEMS adapters based on STM32F103 |
| STEVAL-MKI120V1 | LPS331AP adapter board for standard DIL24 socket |
| STEVAL-MKI124V1 | L3GD20, LSM303DLHC and LPS331AP 10-axis module designed to be plugged into a standard DIL 24 socket |
Publications and Collaterals
Flyer
| 描述 | 版本 | 大小 |
|---|---|---|
|
LPS331AP high-resolution MEMS pressure sensor
|
2.0.0 | 1,008 KB |
样品 & 购买
顶部| 产品型号 | Marketing Status | Package | Packing Type | Operating pressure (min) | Operating pressure (max) | Automotive Grade | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPS331APTR | Active | HCLGA 3x3 | Tape And Reel | 260 | 1260 | _ | 2.6 |
| Ecopack2 | PDF XML | |||||||||||||||||||||||||||||||
| LPS331APY | Active | HCLGA 3x3 | Tray | 260 | 1260 | _ | - | No data reported, please contact our Distributors | Ecopack2 | PDF XML | |||||||||||||||||||||||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
|||||||||||||||||||||||||||||||||||||||||