ST Life.augmented



  • 系统级封装(SiP)在6轴或9轴单片式解决方案内整合了加速器、陀螺仪和磁力计。
  • INEMO-M1板上系统,板上配有STM32微控制器的9轴IMU,简便易用,并且用户可以对其进行编程。
  • iNEMO Engine,是基于专用滤波和预测算法的传感器融合软件套装。iNEMO引擎能够智能对比来自于多个传感器的不同数据,并不受环境条件的影响,从而实现最佳性能。


Tiny iNEMO “always-on” SIP delivers industry-leading noise performance

Tiny iNEMO “always-on” SIP delivers industry-leading noise performance
The LSM6DS3 iNEMO® 6-axis system-in-package sets new standards for power efficiency, signal noise, and performance in motion sensors. It is 20% more energy-efficient than other alternative combos, with power consumption down to 0.6mA in always-on mode. In addition, the LSM6DS3 features an angular rate noise density of only 0.007 dps/√Hz.

This 6-axis SiP embeds 8Kbyte smart FIFO, pedometer, timestamp and many other smart functions.

The LSM6DS3 creates new possibilities for the development of battery-powered smart sensor systems to be embedded in wearables, mobile devices and innovative objects for IoT.
Feedback Form
Customer Feedback