ST Life.augmented

MP34DT01

MEMS audio sensor omnidirectional stereo digital microphone
  • active 活性

The MP34DT01 is an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface.

The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process dedicated to produce audio sensors.

The IC interface is manufactured using a CMOS process that allows designing a dedicated circuit able to provide a digital signal externally in PDM format.

The MP34DT01 has an acoustic overload point of 120 dBSPL with a 63 dB signal-to-noise ratio and –26 dBFS sensitivity.

The MP34DT01 is available in a top-port, SMD-compliant, EMI-shielded package and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

pdf 下载 数据表

Key Features

  • Single supply voltage
  • Low power consumption
  • 120 dBSPL acoustic overload point
  • 63 dB signal-to-noise ratio
  • Omnidirectional sensitivity
  • –26 dBFS sensitivity
  • PDM output
  • HCLGA packageTop-port designSMD-compliantEMI-shieldedECOPACK®,RoHS, and “Green” compliant

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8697: MEMS audio sensor omnidirectional digital microphone
10.0 661 KB

Application Notes

描述 版本 大小
pdf
AN4041: APWlink+ microphone USB demonstration boards based on the MP34DT01, MP45DT02, or MP34DB01
2.0 1,032 KB
pdf
AN4146: STSmartVoice demonstration board STEVAL-MKI126Vx
2.0 3,511 KB
pdf
AN4184: Microphone coupon boards STEVAL-MKI129Vx based on the MP45DT02, MP34DB01, and MP34DT01
1.0 1,086 KB
pdf
AN4211: Guidelines for soldering MEMS digital microphones
1.0 644 KB
pdf
AN4227: Audio hub demonstration kit supporting the M45DT02, MP34DB01, and MP34DT01 microphones
1.0 1,572 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-MKI117V1 MEMS microphone demonstration board based on the MP34DT01 and STM32
STEVAL-MKI129V3 Microphone coupon board based on the MP34DT01 digital MEMS microphone
STEVAL-MKI138V1 MEMS microphone demonstration board based on the MP34DT01 and STM32
STSW-AUDIO011 APWorkbench for audio

Publications and Collaterals

Brochure

描述 版本 大小
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
MP34DT01ActiveHLGA4 4x3x1Tray_-No data reported, please contact our DistributorsEcopack2PDF
XML
MP34DT01TRActiveHLGA4 4x3x1Tape And Reel_Free samplesDistributor reported inventory date: 2013-05-24
Distributor NameRegionStockMin. order
ARROWOrder nowEUROPE50
DIGIKEYOrder nowWORLDWIDE34521
MOUSEROrder nowWORLDWIDE26201
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback