STEVAL-IME003V1
Demonstration board based on the STHV748 high voltage pulser-
活性
The STEVAL-IME003V1 demonstration board is designed around the STHV748 4-channel high voltage pulser, a state-of-the-art device designed for ultrasound imaging applications.
The output waveforms can be displayed directly on an oscilloscope by connecting the scope probe to the relative BNCs. 16 preset waveforms are available to test the HV pulser under varying conditions.
Key Features
- 4-channel outputs: high voltage and low voltage BNC connectors
- Load simulator using signal equivalent circuits
- Possibility to set up own load simulator
- 16 preset waveforms
- USB connector to connect STM32 with PC and supply power to it
- 4 MB serial Flash memory to host FPGA code and waveforms
- Memory expansion connector to add external serial Flash
- Connectors to supply high voltage and low voltage to the STHV748 output stage
- LEDs to monitor the power management stage
- Human machine interface to select, start and stop the generation of the preset waveforms
- 25 LEDs to monitor board behavior
- RoHS compliant
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DB1402: STEVAL-IME003V1 demonstration board based on the STHV748 high voltage pulser
|
1.0 | 251 KB |
Application Notes
| 描述 | 版本 | 大小 |
|---|---|---|
|
AN3961: STEVAL-IME003V1 demonstration board based on the STHV748 high voltage pulser
|
2.0 | 2,429 KB |
User Manual
| 描述 | 版本 | 大小 |
|---|---|---|
|
UM1083: How to upgrade the waveforms on the STEVAL-IME003V1 demonstration board
|
1.0 | 1,475 KB |
Hardware Resources
Board Manufacturing Specification
| 描述 | 版本 | 大小 |
|---|---|---|
|
STEVAL-IME003V1 gerber files
|
1.0.0 | 1,341 KB |
Bill of Materials
| 描述 | 版本 | 大小 |
|---|---|---|
|
STEVAL-IME003V1 BOM
|
1.0.1 | 67 KB |
Schematic Pack
| 描述 | 版本 | 大小 |
|---|---|---|
|
STEVAL-IME003V1 schematics
|
1.0.1 | 185 KB |
Associated Software
Related Tools and Software
| 产品型号 | 描述 |
|---|---|
| STSW-IME003 | STEVAL-IME003V1 factory setting configuration file |
样品 & 购买
顶部| 产品型号 | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IME003V1 | Active | STHV748 | 296.45 |
| Ecopack2 | - | |||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
|||||||||||||||||