ST Life.augmented

STSW-M24LR011

Software set up file for M24LR-DISCOVERY board
  • active 活性

This package contains the executable file to install the software and driver. It is a PC based application (Windows®).

This application has been developed to manage the ISO15693 RF products such as M24LR and LRI devices. It can be used with the RF transceiver included in the M24LR-DISCOVERY kit or with the RF USB reader developed by FEIG.

pdf 下载
Data Brief

Key Features

  • The PC can control the CR95HF embedded in RF transceiver board through the USB.
  • The PC can control the USB reader by FEIG (third party).
  • This PC software is able to communicate with all ISO15693 devices such as M24LR and LRI.
  • Some demos are available in this software such as NDEF format management, Energy Harvestig features, file transfer.
  • I2C management for M24LR products can also be demonstrated using an I2C reader embedded in the M24LR-DEVKIT.
  • The USB drivers and Dll are included.

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2734: M24LR application software
1.0 216 KB

User Manual

描述 版本 大小
pdf
UM0863: M24LRxx/CR95HF application software installation guide
4.0 1,623 KB

獲取軟件

顶部
产品型号 VersionMarketing StatusOrder From ST
STSW-M24LR0112.5ActiveDownload

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。