|
Embedded Systems Conference Silicon Valley – May 3-5, 2011
|
|
Press Releases
| |
| May 04 | | STMicroelectronics and EE Times Announce Winners of STM32 Design Challenge at ESC Silicon Valley |
| Apr 21 | | STMicroelectronics’ Embedded Technologies in the Limelight at ESC 2011 |
| | | |
|
Other Documents and Resources
|
| | | Who we are |
| | | Video Interview by Brian Fuller, EETimes and Stuart McLaren, ST, on the Design Challenge Winners |
| | | |
|
Embedded World 2011 – March 01-03 2011
|
|
Press Releases
| |
| March 02 | | STMicroelectronics Announces Extension and Production Availability of STM32L Ultra-Low-Power ARM Cortex™-M3 Microcontroller Series for ‘Energy-Lite’ Applications |
| Feb 17 | | STMicroelectronics To Hand Out Up To 7000 Microcontroller Discovery Kits at ‘embedded world’ to Encourage Creativity and Nurture Development of Outstanding Embedded Applications |
| Jan 20 | | STMicroelectronics and Bluechiip to Cooperate in Manufacturing of Unique MEMS-Based Tracking Tags |
| Jan 13 | | STMicroelectronics Advances Easy-Access Microcontroller Development with Third-Generation Platform – Delivering Extra Flexibility Plus Cost Savings |
| | | |
|
Other Documents and Resources
|
| | | Who we are |
| | | Ultra-low-power Cortex™ -M3 Devices Presentation |
| | | |
|
Strategies in Light – February 21-24, 2011
|
|
Press Releases
| |
| Feb 25 | | STMicroelectronics Boosts Bipolar Power Transistor Current Capability by 50 Percent |
| Feb 22 | | STMicroelectronics Raises Reliability and Efficiency for Ultra-Compact LED Lamps |
| Sep 24 | | STMicroelectronics Powers High-End Mobile Internet and Video Experiences on AMOLED Displays |
| | | |
|
Other Documents and Resources
|
| | | Who we are |
| | | |
|
Quick Links:
| Light emitting diodes (LEDs) |
| | | |
| | | |
|
Mobile World Congress - Barcelona 2011
|
|
Press Releases
| |
| Feb 11 | | STMicroelectronics and bTendo to Develop the World’s Smallest Focus-Free Embedded Pico-Projector for Next-Generation Smart Phones |
| Feb 11 | | New Interface Standard from STMicroelectronics Enables Seamless Delivery of Full High-Definition Audio and Video Between Smart Mobile Devices and TVs |
| Feb 10 | | STMicroelectronics Leading the Charge for Sensing New User Interfaces at Mobile World Congress |
| | | |
|
Other Documents and Resources
|
| | | Who we are |
| | | |
|
CES, Las Vegas, NV - January 6
|
|
Press Releases
| |
| Jan 17 | | STMicroelectronics Sets the Standard for Protecting High-Speed Multimedia Interfaces |
| Jan 06 | | ST Announces Content Protection Support for Premium Interactive-TV Video Content with Adobe Flash Access |
| Jan 04 | | ST to Showcase the Future of Home Entertainment at 2011 Consumer Electronics Show |
| Dec 17 | | ST Unveils Next-Generation ICs for Feature-Rich Price-Competitive Set-Top Boxes |
| Dec 15 | | ST Boosts Embedded-Touch Performance for 8-Bit Microcontrollers |
| Dec 09 | | ST Innovation Delivers Virtually Invisible Protection for Highest Performing High-Definition Connections |
| Dec 01 | | ST Helps Manufacturers Target Mainstream Market Opportunities by Simplifying Blu-ray Design |
| | | |
|
Cartes & Identification 2010
|
|
Press Releases
| |
| Dec 06 | | Oberthur Technologies and STMicroelectronics Team Up for NFC¹ MIFARE DESFire™ SIM Card  |
| Dec 06 | | STMicroelectronics Facilitates Contactless Communication between Mobile Phones and Other Electronic Devices  |
| | | |
|
Other Documents and Resources
|
| | | STMicroelectronics in Secure Microcontroller Technologies Backgrounder |
| | | |
|
STM32 F-2 series – high-performance Cortex-M3 microcontrollers
|
|
Press Releases
| |
| Nov 30 | | STMicroelectronics Unveils Roadmap for ARM® Cortex™-M4 and -M0 Microcontrollers While Unleashing Ultimate Performance of Cortex-M3 with New STM32 F-2 Series |
| Oct 21 | | STMicroelectronics Drives Extra Performance and Value into Entry-Level 32-bit Microcontrollers |
| Sep 28 | | STMicroelectronics Sharpens Audio Edge for STM32 Developers |
| Apr 19 | | STMicroelectronics Unveils STM32L Ultra-Low-Power ARM Cortex™-M3 based Microcontrollers for ‘Energy-Lite’ Applications |
| Mar 03 | | STMicroelectronics Launches STM32 Value Line to Give Cost-Sensitive Applications Greater Choice |
| Mar 01 | | STMicroelectronics Delivers 90nm STM32 MCU with Unique Flash Accelerator for Extra Performance Boost |
| Feb 24 | | STMicroelectronics Locks In STM32 Advantages with New Megabyte Devices Increasing Application Reach |
| | | |
|
Other Documents and Resources
|
| | | STM32 F-2 series – high-performance Cortex-M3 microcontrollers |
| | | STM32 F-2 PRODUCT PHOTO ; STM32-F2 BLOCK DIAGRAM ; ART ACCELERATOR BLOCK DIAGRAM |
| | | |
|
Quick Links:
| |
| | | STMicroelectronics microcontrollers (overview): |
| | | |
|
Convergence, Detroit, MI - October 19-20, 2010
|
|
Press Releases
| |
| Sep 20 | | STMicroelectronics First in Production with Enhanced Audio for Start/Stop and Hybrid Cars |
| May 19 | | STMicroelectronics and Alango to Make Automotive Applications More Entertaining |
| Oct 30, 2009 | | ST’s New Automotive Power-Management Chip Reduces Car-Battery Load |
| Jul 27, 2009 | | STMicroelectronics’ Cartesio+ Processor Pumps up Performance and Enhances User Experience in Automotive Infotainment and Portable Navigation Systems |
| May 07, 2008 | | STMicroelectronics and Mobileye Deliver Second-Generation System-on-Chip for Vision-Based Driver Assistance Systems |
| | | |
|
Other Documents and Resources
|
| | | Presentation: Cobo Center, Detroit, Michigan |
| | | |
|
Quick Links:
| |
| | | STM8A - Automotive 8-bit microcontrollers |
| | | MOSFET class AB audio power amplifier, designed for high-power car radio |
| | | Power management system ICs |
| | | Cartesio+ - Processor |
| | | |
|
ESC Boston 2010, Boston, MA - September 21-22, 2010
|
|
Press Releases
| |
| Sep 16 | | STMicroelectronics Extends and Enhances STM8L Microcontroller Family, Leveraging Ultra Low-Power EnergyLite™ Technology |
| Sep 14 | | STMicroelectronics’ STM32 Discovery Kit Establishes New Industry Standard for Low-Cost Tools for 32-bit Microcontrollers |
| Sep 14 | | STMicroelectronics to Demonstrate its Leadership in Embedded Technologies at ESC 2010 in Boston |
| Feb 25 | | STMicroelectronics Introduces SPEAr® Microprocessors for Embedded-Control Applications |
| | | |
|
Other Documents and Resources
|
| | | STM8L - EnergyLite™ |
| | | SPEAr |
| | | STM32 Discovery kit |
| | | |
|
Quick Links:
| |
| | | STM8L Discovery Kit |
| | | STM8L Primer |
| | | STM8L Low power family |
| | | STM32VL Discovery Kit |
| | | |
|
Solar Power International, 2010 Los Angeles, CA
|
|
Press Releases
| |
| Oct 12 | | STMicroelectronics Reclaims Lost Solar Energy with Intelligent Hotspot Prevention |
| Sep 22 | | STMicroelectronics’ STarGRID™ Power-Line Communication Chip Used in Smart-Metering ‘STAR Project’ in Spain |
| Jun 09 | | STMicroelectronics Innovation Recovers Power Lost Due To Solar-Panel Variability |
| Feb 09 | | Carbide Schottky Diodes from STMicroelectronics Deliver Instant Efficiency Boost for Solar Power, Server Systems, Motor Controllers, and More |
| | | |
|
Other Documents and Resources
|
| | | Video: Luca Difalco, STMicroelectronics, explains the company's chip technology that improves solar cell efficiency. He speaks with Photovoltaics World senior technical editor Debra Vogler at Solar Power International |
| | | Presentation: Introduction to the cool bypass switch for photovoltaic applications - SPV1001 |
| | | |
|
Quick Links:
| |
| | | SPV1001 Cool bypass switch |
| | | SPV1020 DC-DC boost converter |
| | | STPSC806D and STPSC1006D |
| | | STarGRID™ Power-line transceivers |
| | | STarGRID™ Power-line networking SoC platform |
| | | |
|
Embedded Systems Conference, 2010 San Jose, CA
|
|
Press Releases
| |
| May 24 | | STMicroelectronics Announces Volume Production of STM8L Ultra-Low-Power Microcontrollers Enabling Smarter Energy-Saving Designs |
| Apr 26 | | STMicroelectronics Announces World-Class Development Tools for STM8 Microcontrollers |
| Apr 20 | | STMicroelectronics Shows off Latest and Greatest Embedded Technologies at ESC 2010 |
| Apr 19 | | STMicroelectronics Unveils STM32L Ultra-Low-Power ARM Cortex™-M3 based Microcontrollers for ‘Energy-Lite’ Applications |
| Mar 03 | | STMicroelectronics Launches STM32 Value Line to Give Cost-Sensitive Applications Greater Choice |
| Mar 01 | | STMicroelectronics Delivers 90nm STM32 MCU with Unique Flash Accelerator for Extra Performance Boost |
| Feb 24 | | STMicroelectronics Locks In STM32 Advantages with New Megabyte Devices Increasing Application Reach |
| | | |
|
Other Documents and Resources
|
| | | Application Notes - STM32 - 32-bit ARM Cortex MCUs |
| | | Application Notes - STM8 - 8-bit MCUs |
| | | Presentation - STM32L - EnergyLite™ Ultra-low-power MCUs |
| | | |
|
Quick Links:
| |
| | | STMicroelectronics microcontrollers (overview) |
| | | STM8 - 8-bit MCUs |
| | | STM32 - 32-bit ARM Cortex MCUs |
| | | Ultra-low-power MCUs |
| | | |
|
Embedded World Nuremberg - March 2-4
|
|
Press Releases
| |
| Mar 03 | | STMicroelectronics Launches STM32 Value Line to Give Cost-Sensitive Applications Greater Choice |
| Mar 02 | | STMicroelectronics Launches New Dual-Interface EEPROM Enabling Remote Access to Electronic Device Parameters |
| Mar 01 | | STMicroelectronics Delivers 90nm STM32 MCU with Unique Flash Accelerator for Extra Performance Boost |
| Feb 24 | | STMicroelectronics locks In STM32 Advantages with New Megabyte Devices Increasing Application Reach |
| | | |
|
Other Documents and Resources
|
| | | Who we are |
| | | |
|
CES, Las Vegas, NV - January 7
|
|
Press Releases
| |
| Jan 07 | | Pushing the Limits of Accelerometer Size and Power: STMicroelectronics Unveils Details of New MEMS Accelerometer Family |
| Jan 06 | | STMicroelectronics Enables Economical ‘Zapper’ Set-Top Boxes for Worldwide Digital-TV Access |
| Jan 06 | | STMicroelectronics Announces Industry’s First ‘Internal DisplayPort’ Interface Solution for 120Hz/240Hz LCD TVs |
| Jan 06 | | STMicroelectronics Pushes the Multi-Touch Screen Market and Unveils Resistive Multi-Touch Single-Chip Controller with Unrivaled Performance |
| Jan 05 | | STMicroelectronics Unveils 3D-Ready Set-Top-Box IC Enabling TV Providers to Realize Consumer-Friendly Content Convergence |
| Jan 05 | | STMicroelectronics Unveils MEMS Digital Compass Module |
| Dec 21 | | STMicroelectronics Advances Audio-Chip Performance Enaling 'Clearer-than-Chrystal Sound' from Home AV Products |
| Dec 18 | | STMicroelectronics Enables More Precise Motion Recognition by Combining Linear and Angular Motion Sensing in a Single Device |
| Dec 17 | | STMicroelectronics Accelerates Customers’ Time to Market By Achieving World’s First Single-Chip High-Definition EuroDOCSIS 2.0 Certification for Set-Top Box Reference Design |
| Dec 16 | | STMicroelectronics Unveils High-Performance System-on-Chip for Next Generation of Integrated Broadcast and Broadband-Internet Digital TVs |
| Dec 14 | | New LCD Controller SoC from STMicroelectronics DeliversBest-in-Class Performance for Mainstream DisplayPort Monitors |
| |
|
Other Documents and Resources
|
| | | Who we are |