Photovoltaic Power Optimizer
Architectures based on power optimizers are composed of three main functional blocks connected as shown in the pictures.
- The power optimizer implements, at the panel level, the DC-DC power conversion with MPPT and the communication capability.
- The inverter implements the DC-AC power conversion, the communication capability and the connection to the AC grid.
- The data concentrator collects the data (voltage value, current value, etc.) from all the panels and from the inverter and sends it to a local or remote monitoring and control access point.
Two power optimizer architectures can be identified depending on the output voltage of the DC-DC converter:
- low-voltage architecture, in each string the power optimizers are connected in series
- high-voltage architecture, the power optimizers are connected directly in parallel to the main inverter
These architectures have the following benefits:
- more energy production: the MPPT at panel level maximizes system energy production
- communication and monitoring capabilities at panel level
The block diagram will help you make the right choice for each functional block from a wide range of recommended products.
Design Support
TopTechnical Documentation
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN3392: Designing with the SPV1020, an interleaved boost converter with MPPT algorithm
|
1.0 | 5,700 KB |
|
AN4242: New generation of 650 V SiC diodes
|
1.0 | 2,463 KB |
Presentations & Training Material
Presentations
| Description | Version | Size |
|---|---|---|
|
ST products and solutions for solar energy
|
1.0.0 | 2,135 KB |
Publications and Collaterals
Brochure
| Description | Version | Size |
|---|---|---|
|
Products and solutions for solar energy
|
1.0.0 | 1,318 KB |
Magazine
| Description | Version | Size |
|---|---|---|
|
DC-DC Converter with Embedded MPPT for Photovoltaic Panels
|
0 KB | |
|
Innovative architectures for solar energy applications: st microinverter system solution
|
614 KB | |
|
ST MEMS accelerometers to meet new Safety and Security requirements in the PV world
|
0 KB |