ST Life.augmented

Data Concentrator, MUC and Gateway

A data concentrator , MUC and gateway are devices acting as an interface between the utility-controlled smart grid and the home area network. They manage the data exchange between smart meters, utility providers and energy-consuming in-house objects. While a data concentrator manages the information for several homes, a multi utility controller, also known as an energy gateway, manages the data exchange for a single home.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN1714: ST7538Q FSK powerline transceiver demonstration kit description
4.2 1,188 KB
pdf
AN1715: VIPower: SMPS solutions for power line modem application with VIPerX2A
1.3 324 KB
pdf
AN2625: High AC input voltage limiting circuit
1.1 1,806 KB
pdf
AN2641: Using the color LCD controller (CLCD) in the SPEAr embedded MPU family
1.3 419 KB
pdf
AN2674: PCB layout guidelines for SPEAr3xx
2.2 544 KB
pdf
AN3102: lwIP TCP/IP stack demonstration for STM32F107xx connectivity line microcontrollers
1.3 249 KB
pdf
AN3108: STLM75 firmware library for the STM32F10x
1.2 786 KB
pdf
AN3206: PCB design guidelines for the STM32W108 platform
3.3 281 KB
pdf
AN3218: Adjacent channel rejection measurements for the STM32W108 platform
2.3 96 KB
pdf
AN3241: QVGA TFT-LCD direct drive using the STM32F10xx FSMC peripheral
1.2 430 KB
pdf
AN3262: Using the over-the-air bootloader with STM32W108 devices
2.3 1,318 KB
pdf
AN3311: In-home display for ZigBee® smartplug
1.4 2,625 KB
pdf
AN3320: Getting started with STM32F20xxx/21xxx MCU hardware development
2.2 377 KB
pdf
AN3359: Low cost PCB antenna for 2.4GHz radio: Meander design
1.3 959 KB
pdf
AN3365: Secure socket layer (SSL) for STM32F217xx microcontroller
2.2 1,267 KB
pdf
AN3376: STM32F2x7 In-Application Programming (IAP) over Ethernet
2.1 479 KB
pdf
AN3384: LwIP TCP/IP stack demonstration for STM32F2x7xx microcontrollers
2.1 724 KB
pdf
AN3406: Using an STM32W108-based board and Wireshark for IEEE 802.15.4 packet analysis
1.4 259 KB
pdf
AN4108: How to set up a HTTPS server for In-Home display with HTTPS
1.0 4,241 KB
pdf
AN4110: Using the SPIRIT1 transceiver under EN 300 220 at 868 MHz
1.0 1,028 KB
pdf
AN4126: Using the SPIRIT1 transceiver under FCC title 47 part 15 in the 902 – 928 MHz band
1.1 4,630 KB
pdf
AN4133: Using the SPIRIT1 transceiver under ARIB STD-T108 in the 920 MHz band
1.1 1,578 KB
pdf
AN4147: Using the SPIRIT1 transceiver under FCC title 47 part 15 in the 315 MHz band
1.1 831 KB
pdf
AN4148: Using the SPIRIT1 transceiver under ARIB STD-T93 in the 315 MHz band
1.1 1,333 KB
pdf
AN4732: STCOMET smart meter and power line communication system-on-chip development kit
2.0 2,584 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
SPEAr family of embedded microprocessors
1.0.0 732 KB

Magazine

Description Version Size
htm
Power-line modems, power supplies and cleaning up the neighborhood
0 KB
Feedback Form
Customer Feedback