Air Conditioner / Heat Pump / Heat Exchanger
A critical consideration in any HVAC application is the efficiency of the motor and its control. By incorporating STMicroelectronic's digital-based controllers and state of the art Power switches, the motor drive delivers optimal torque-versus-speed operation at an improved power factor. Optimised variable-speed solutions are proposed to deliver an optimized duty-cycle operation, thus reducing the cost per work done.
Design Support
TopTechnical Documentation
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN3981: LED array drivers
|
1.0 | 3,554 KB |
Presentations & Training Material
Presentations
| Description | Version | Size |
|---|---|---|
|
SLLIMMâ„¢-nano: Small low-loss intelligent molded modules
|
1.0 | 987 KB |