ST Life.augmented

Multimodal Sensor Control Unit

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN2335: LIS302DL: 3-Axis - ±2g/±8g digital output ultracompact linear accelerometer
2.4 452 KB
pdf
AN2381: LIS3LV02DL: 3-axis - ±2g/±6g digital output low voltage linear accelerometer
1.4 730 KB
pdf
AN2648: Increasing the resolution of analog temperature sensors
1.4 162 KB
pdf
AN2988: LIS331DLF: ±2 g /±4 g /±8 g digital output high performance ultra low-power 3-axis accelerometer
1.0 468 KB
pdf
AN2989: LIS331DLM: ±2 g /±4 g /±8 g digital output high performance ultra low-power 3-axis accelerometer
1.2 465 KB