ST Life.augmented

PMSM Scalar Drives

The motor is categorized as PMSM or sinusoidal PMSM or PMAC when the stator windings are sinusoidally distributed and the magnets are shaped to induce a sinusoidal back-EMF voltage waveform in each motor phase by the rotor spinning.

Due to the back-EMF shape, sinusoidal PMSMs are specifically optimized to develop nearly constant output torque when excited with a 3-phase sinusoidal current waveform. To avoid giving a high-voltage value based on the current frequency, a V/F limitation curve is used to fix the maximum voltage value supplied for the stator frequency.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN1947: ST7MC PMAC sine wave motor control software library
2.2 600 KB
pdf
AN2281: Low cost self-synchronizing PMAC motor drive using ST7FLITE35
1.3 1,124 KB

Publications and Collaterals

Conference Paper

Description Version Size
pdf
An Improved Microcontroller-Based Sensorless Brushless DC (BLDC) Motor Drive for Automotive Applications
1.0.0 713 KB
pdf
An Improved Microcontroller-based Sensorless Brushless DC (BLDC) Motor Drive for Automotive ApplicationsĀ 
301 KB
pdf
Further Improvement of Direct Back EMF Detection for Sensorless Brushless DC (BLDC) Motor Drives
1.0.0 361 KB
Feedback Form
Customer Feedback