ST Life.augmented

Phase-controlled drive

Speed regulation is achieved in different modes according to the cost and performance of the final application where the motor is used. ST offers a silent and cost-effective variable speed drive with an innovative topology to control speed. A simple phase-control switch is used to vary speed by changing the motor torque

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN1894: VIPower: VIPer12A non insulated buck and buck-boost converter reference board
1.2 305 KB
pdf
AN2300: An alternative solution to capacitive power supply using buck converter based on VIPer12A
1.2 265 KB
pdf
AN2446: STEVAL-IHT002V1 intelligent thermostat for compressor based on ST7Ultralite MCU
1.3 228 KB
pdf
AN303: Thyristors and TRIACs: latching current
3.1 165 KB
pdf
AN3168: Non-insulated SCR / Triac control circuits
1.1 316 KB
pdf
AN4363: How to select the right Triac
1.2 337 KB
Feedback Form
Customer Feedback