Universal Motor Control AC Drive
Such motors are used in AC applications not requiring continuous operation mode. The AC universal motor drive controls the rotation speed by means of phase-angle partialization. This method consists of changing the RMS voltage applied to the motor. In this case, the voltage is a function of the firing angle of the Triac. The high commutation capability of ACST family device switches enables a fast change in the firing angle. The conduction angle (α), or firing angle, varies theoretically from 0° to 180°. ST offers a broad selection of products addressing all aspects of these kinds of applications, helping you reach your goals of high-reliability robustness.
Design Support
TopTechnical Documentation
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN1015: Software techniques for improving microcontroller EMC performance
|
1.7 | 104 KB |
|
AN1172: THE NEW ACS SERIES: SERIES A BREAKTHROUGH IN RUGGEDNESS & DRIVE FOR HOME APPLIANCES
|
2.1 | 282 KB |
|
AN1448: How to reduce 3rd harmonics with ST6200C motor control software
|
1.3 | 156 KB |
|
AN1476: Low-cost power supply for home appliances
|
2.1 | 101 KB |
|
AN1894: VIPower: VIPer12A non insulated buck and buck-boost converter reference board
|
1.2 | 305 KB |
|
AN2300: An alternative solution to capacitive power supply using buck converter based on VIPer12A
|
1.2 | 265 KB |
|
AN2316: Improved ST7LITE05 AC Chopper Driver Solution
|
1.3 | 435 KB |
|
AN2786: STEVAL-IHI001V1 demonstration board: washing machine user interface based on the ST7LITE49M and STLED316S
|
1.2 | 222 KB |
|
AN422: Improved Universal Motor Drive
|
1.4 | 111 KB |
|
AN439: Snubberless™ and logic level TRIAC behavior at turn-off
|
3.1 | 467 KB |
|
AN533: SCRs, TRIACs, and AC switches, thermal management precautions for handling and mounting
|
3.3 | 217 KB |
|
AN863: Improved sensorless control with the ST62 MCU for universal motor
|
2.1 | 232 KB |