Desktop PC Power Supply
Common desktop power supplies addressing the clone market use an half bridge driving two power bipolars. The control is made up of a single chip solution that combines pulse width modulation and housekeeping to meet cost target. The following diagram shows a wide range of products for such power supplies.
Design Support
TopTechnical Documentation
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN4149: Designing a CCM PFC pre-regulator based on the L4984
|
1.0 | 2,770 KB |
|
AN4163: EVL4984-350W: 350 W CCM PFC pre-regulator with the L4984
|
1.0 | 4,261 KB |