Uninterruptible Power Supply
In common off-line UPS, the power is derived directly from the power line and picked from the battery when the line fails. Then the battery powered inverter turns on to provide with the AC output. A battery charger is needed at the front end level. The block diagram shows the products that are recommended.
Design Support
TopTechnical Documentation
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN2794: 1 kW dual stage DC-AC converter based on the STP160N75F3
|
2.1 | 3,127 KB |
|
AN2842: Paralleling of power MOSFETs in PFC topology
|
1.2 | 897 KB |
|
AN4007: EVLVIP37LE5V3A: 15 W (5 V - 3 A) wide range single-output demonstration board
|
2.0 | 1,371 KB |
Presentations & Training Material
Presentations
| Description | Version | Size |
|---|---|---|
|
New 600 V IGBTs – V Series
|
1,224 KB |
Publications and Collaterals
Flyer
| Description | Version | Size |
|---|---|---|
|
Ultra-fast (W series) HF - IGBTS
|
1.0.0 | 255 KB |