ST Life.augmented

Power Factor Corrector

The power factor corrector (PFC) preregulator, located between the front-end rectifier bridge and the input filter capacitor of an offline converter, provides a quasi-sinusoidal current from the mains in phase with the line voltage. In such way, a high power factor (PF) value (>0.9) and low input current harmonic distortion (THD) value (<10%) are obtained. The boost topology, through its numerous advantages, is mainly used.
The block diagram will help you make the right choice from a wide range of recommended products.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN3358: Turbo2 600 V diodes: optimized solutions for PFC and other applications
1.0 228 KB
pdf
AN4027: 12 V - 150 W resonant converter with synchronous rectification using the L6563H, L6699 and SRK2000
2.0 2,966 KB
pdf
AN4077: 100 W transition-mode PFC pre-regulator with the new L6564H
1.0 1,926 KB
pdf
AN4163: EVL4984-350W: 350 W CCM PFC pre-regulator with the L4984
1.0 4,261 KB
pdf
AN993: Electronic ballast with PFC using L6574 and L6561
10.3 1,402 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
New 600 V IGBTs – V Series
1,224 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Ultra-fast (W series) HF - IGBTS
1.0.0 255 KB
Feedback Form
Customer Feedback