Base Stations
STMicroelectronics developed the system expertise that allows to deliver a broad range of products for base station applications. System-on-chip solutions and software libraries support the projects of infrastructure manufacturers for all sizes of base stations, including nano and pico.
Design Support
TopTechnical Documentation
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN4006: Designing a high-efficiency (60 W on 4 pairs) PoE converter using the PM8803 and an external current booster
|
1.0 | 3,186 KB |
|
AN925: Time update in ST's TIMEKEEPER® devices
|
2.0 | 120 KB |
|
AN968: VMEbus TIMEKEEPER® requirements
|
2.0 | 95 KB |