ST Life.augmented
apps

Near Field Communication (NFC)

NFC (Near Field Communication) technology is at the heart of an expanding spectrum of easy-to-use, intuitive, contactless applications. These target a broad range of electronics devices such as handsets, PDAs and other consumer electronics devices.

STMicroelectronics is today the first and only silicon solution supplier on the market capable of providing a global offer of products and solutions for NFC enablement. This offer includes:

  • State-of-the-art NFC controllers and transceivers
  • A set of secure 32-bit Flash-based microcontrollers to address SWP-SIM, embedded secure elements, microSD SWP secure devices
  • Dynamic NFC tags, innovative solutions enabling an affordable and easy-to-use NFC connectivity
  • EMI/ESD protection standalone solutions to protect the antenna and the SWP signals

 

Feedback Form
Customer Feedback