ST’s DP1.2 MST (multi-stream transport) routers allow you to combine two or more DisplayPort (single) streams or HDMI signals and transport them as a DisplayPort MST signal to or from a sink.
They also allow splitting the DisplayPort MST signal into two or more DisplayPort (single streams) or HDMI signals.
In a DisplayPort configuration, the MST routers handle video resolutions up to 4K x 2K (60 Hz at 10 bpc component bit depth). These routers are useful in daisy-chained display applications (such as digital signage, video-walls), video hubs, PC notebooks and docking station applications.